10025284
SHK-J2-10M-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0758 |
| 5000 - 9999 | £ 0.072 |
| 10000 + | £ 0.0684 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Cable Diameter Range | 0.524 in |
|---|---|
| Compatible Cable Diameter Range | 13.3 mm |
| Compatible Panel Thickness Range | 1.6 mm |
| Compatible Panel Thickness Range | 0.063 in |
| Compatible Hole Diameter | 5.5 mm |
| Compatible Hole Diameter | 0.217 in |
| Spacer Height | 0.394 in |
| Spacer Height | 10.0 mm |
| Inside Height | 0.539 in |
| Inside Height | 13.7 mm |
| Inside Width | 0.539 in |
| Inside Width | 13.7 mm |
| Mounting Method | Clip On |
| Adjustability | Fixed |
| Colour | Natural |
| Operating Temperature Range | -40 - 185 °F |
| Operating Temperature Range | -40 - 85 °C |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
| Base Length | 0.307 in |
| Base Length | 7.8 mm |
| Spacer Length | 0.394 in |
| Spacer Length | 10.0 mm |
| Full Material | Polyamide |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue