Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Standoff Cable Clip is a versatile and efficient cable management solution designed to securely hold and organize cables in various applications. With its unique design and high-quality materials, this cable clip offers numerous benefits and is widely used in industries such as telecommunications, data centers, and electrical installations.
One of the main characteristics of the Standoff Cable Clip is its durable construction. Made from robust materials like nylon or polypropylene, this clip provides exceptional strength and resistance to wear, ensuring long-lasting performance. The clip features a standoff design, which creates a gap between the cable and the mounting surface. This gap allows for better airflow and heat dissipation, preventing the cables from overheating and reducing the risk of damage or signal interference. Additionally, the Standoff Cable Clip is designed with secure fastening mechanisms, such as adhesive backing or screw mounts, ensuring easy installation and a reliable hold on various surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Height | Minimum Panel Thickness | Colour | Maximum Compatible Cable Diameter | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1303 - £ 0.1485 | Request the lead time here |
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
Natural
|
0.311 in
7.9 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1303 - £ 0.1485 | Request the lead time here |
0.5 in
12.7 mm
|
0.063 in
1.6 mm
|
Natural
|
0.311 in
7.9 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1369 - £ 0.156 | 4000 In stock |
|
0.031 in
0.8 mm
|
Natural
|
|
|
||
| £ 0.1244 - £ 0.1418 | Request the lead time here |
|
0.031 in
0.8 mm
|
Natural
|
|
|
||
| £ 0.1331 - £ 0.1517 | Request the lead time here |
|
0.031 in
0.8 mm
|
Natural
|
|
|
||
| £ 0.1331 - £ 0.1517 | 1500 In stock |
|
0.031 in
0.8 mm
|
Natural
|
|
|
||
| £ 0.1033 - £ 0.1077 | 4971 In stock |
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
Natural
|
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1033 - £ 0.1077 | Request the lead time here |
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
Natural
|
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1687 - £ 0.1922 | 2990 In stock |
1 in
25.4 mm
|
0.063 in
1.6 mm
|
Natural
|
0.311 in
7.9 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1137 - £ 0.1184 | 9000 In stock |
1 in
25.4 mm
|
0.063 in
1.6 mm
|
Natural
|
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1033 - £ 0.1077 | Request the lead time here |
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
Natural
|
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1033 - £ 0.1077 | Request the lead time here |
0.5 in
12.7 mm
|
0.063 in
1.6 mm
|
Natural
|
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1185 - £ 0.135 | Request the lead time here |
|
0.031 in
0.8 mm
|
Natural
|
|
|
||
| 10025925 | £ 0.1369 - £ 0.156 | 990 In stock |
|
0.031 in
0.8 mm
|
Natural
|
|
|
|
| £ 0.1303 - £ 0.1485 | 134 In stock |
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
Natural
|
0.311 in
7.9 mm
|
0.189 in
4.8 mm
|
||
| 10636046 | £ 0.1369 - £ 0.156 | 3000 In stock |
0.5 in
12.7 mm
|
0.063 in
1.6 mm
|
Natural
|
0.437 in
11.1 mm
|
0.189 in
4.8 mm
|
|
| £ 0.1185 - £ 0.135 | 3010 In stock |
|
0.031 in
0.8 mm
|
Natural
|
|
|
||
| £ 0.093 - £ 0.0969 | 2636 In stock |
|
0.031 in
0.8 mm
|
Natural
|
|
|
||
| £ 0.1244 - £ 0.1418 | 4000 In stock |
|
0.031 in
0.8 mm
|
Natural
|
|
|
||
| £ 0.1704 - £ 0.194 | 4000 In stock |
|
0.024 in
0.6 mm
|
Natural