Menu Search

Standoff Cable Clips

In stock

The Standoff Cable Clip is a versatile and efficient cable management solution designed to securely hold and organize cables in various applications. With its unique design and high-quality materials, this cable clip offers numerous benefits and is widely used in industries such as telecommunications, data centers, and electrical installations.

One of the main characteristics of the Standoff Cable Clip is its durable construction. Made from robust materials like nylon or polypropylene, this clip provides exceptional strength and resistance to wear, ensuring long-lasting performance. The clip features a standoff design, which creates a gap between the cable and the mounting surface. This gap allows for better airflow and heat dissipation, preventing the cables from overheating and reducing the risk of damage or signal interference. Additionally, the Standoff Cable Clip is designed with secure fastening mechanisms, such as adhesive backing or screw mounts, ensuring easy installation and a reliable hold on various surfaces.

  • Material: PA
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
93 results
Product SKUs information
Essentra Part Number Price range Availability Spacer Height Minimum Panel Thickness Colour Maximum Compatible Cable Diameter Compatible Hole Diameter Range View
£ 0.1303 - £ 0.1485 Request the lead time here
4.8 mm
1.6 mm
Natural
7.9 mm
4.8 mm
£ 0.1303 - £ 0.1485 Request the lead time here
12.7 mm
1.6 mm
Natural
7.9 mm
4.8 mm
£ 0.1369 - £ 0.156 4000 In stock
0.8 mm
Natural
£ 0.1244 - £ 0.1418 Request the lead time here
0.8 mm
Natural
£ 0.1331 - £ 0.1517 Request the lead time here
0.8 mm
Natural
£ 0.1331 - £ 0.1517 1500 In stock
0.8 mm
Natural
£ 0.1033 - £ 0.1077 4971 In stock
4.8 mm
1.6 mm
Natural
4.8 mm
4.8 mm
£ 0.1033 - £ 0.1077 Request the lead time here
9.5 mm
1.6 mm
Natural
4.8 mm
4.8 mm
£ 0.1687 - £ 0.1922 2990 In stock
25.4 mm
1.6 mm
Natural
7.9 mm
4.8 mm
£ 0.1137 - £ 0.1184 9000 In stock
25.4 mm
1.6 mm
Natural
4.8 mm
4.8 mm
£ 0.1033 - £ 0.1077 Request the lead time here
6.4 mm
1.6 mm
Natural
4.8 mm
4.8 mm
£ 0.1033 - £ 0.1077 Request the lead time here
12.7 mm
1.6 mm
Natural
4.8 mm
4.8 mm
£ 0.1185 - £ 0.135 Request the lead time here
0.8 mm
Natural
10025925 £ 0.1369 - £ 0.156 3990 In stock
0.8 mm
Natural
£ 0.1303 - £ 0.1485 134 In stock
4.8 mm
1.6 mm
Natural
7.9 mm
4.8 mm
10636046 £ 0.1369 - £ 0.156 3000 In stock
12.7 mm
1.6 mm
Natural
11.1 mm
4.8 mm
£ 0.1185 - £ 0.135 3010 In stock
0.8 mm
Natural
£ 0.093 - £ 0.0969 2636 In stock
0.8 mm
Natural
£ 0.1244 - £ 0.1418 4000 In stock
0.8 mm
Natural
£ 0.1704 - £ 0.194 4000 In stock
0.6 mm
Natural
  • of 5
Collar Clamp Clip On 4.8 mm 7.9 mm PA Natural

10025888

Price Range
£ 0.1485 - £ 0.1303

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    4.8 mm
Collar Clamp Clip On 12.7 mm 7.9 mm PA Natural

10639344

Price Range
£ 0.1485 - £ 0.1303

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    12.7 mm
Collar Clamp 4.8 mm Nylon 6/6 Natural

10025956

Price Range
£ 0.156 - £ 0.1369

Stock Levels
4000 In stock
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 12.7 mm Nylon 6/6 Natural

10025994

Price Range
£ 0.1418 - £ 0.1244

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 4.8 mm Nylon 6/6 Natural

10026021

Price Range
£ 0.1517 - £ 0.1331

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 9.5 mm Nylon 6/6 Natural

10026069

Price Range
£ 0.1517 - £ 0.1331

Stock Levels
1500 In stock
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp Clip On 4.8 mm 4.8 mm PA Natural

10025772

Price Range
£ 0.1077 - £ 0.1033

Stock Levels
4971 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    4.8 mm
Collar Clamp Clip On 9.5 mm 4.8 mm PA Natural

10633595

Price Range
£ 0.1077 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    9.5 mm
Collar Clamp Clip On 25.4 mm 7.9 mm PA Natural

10025840

Price Range
£ 0.1922 - £ 0.1687

Stock Levels
2990 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    25.4 mm
Collar Clamp Clip On 25.4 mm 4.8 mm PA Natural

10025758

Price Range
£ 0.1184 - £ 0.1137

Stock Levels
9000 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    25.4 mm
Collar Clamp Clip On 6.4 mm 4.8 mm PA Natural

10025796

Price Range
£ 0.1077 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    6.4 mm
Collar Clamp Clip On 12.7 mm 4.8 mm PA Natural

10025826

Price Range
£ 0.1077 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    12.7 mm
Collar Clamp 9.5 mm Nylon 6/6 Natural

10025895

Price Range
£ 0.135 - £ 0.1185

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 25.4 mm Nylon 6/6 Natural

10025925

Price Range
£ 0.156 - £ 0.1369

Stock Levels
3990 In stock
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp Clip On 4.8 mm 7.9 mm PA Natural

10025864

Price Range
£ 0.1485 - £ 0.1303

Stock Levels
134 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    4.8 mm
Collar Clamp Clip On 12.7 mm 11.1 mm PA Natural

10636046

Price Range
£ 0.156 - £ 0.1369

Stock Levels
3000 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    12.7 mm
Collar Clamp 4.8 mm Nylon 6/6 Natural

10025857

Price Range
£ 0.135 - £ 0.1185

Stock Levels
3010 In stock
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 12.7 mm Nylon 6/6 Natural

10025819

Price Range
£ 0.0969 - £ 0.093

Stock Levels
2636 In stock
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 6.4 mm Nylon 6/6 Natural

10025963

Price Range
£ 0.1418 - £ 0.1244

Stock Levels
4000 In stock
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp Clip On 6.0 mm Nylon 6/6 Natural

10024379

Price Range
£ 0.194 - £ 0.1704

Stock Levels
4000 In stock
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790