Menu Search

Standoff Cable Clips

In stock

The Standoff Cable Clip is a versatile and efficient cable management solution designed to securely hold and organize cables in various applications. With its unique design and high-quality materials, this cable clip offers numerous benefits and is widely used in industries such as telecommunications, data centers, and electrical installations.

One of the main characteristics of the Standoff Cable Clip is its durable construction. Made from robust materials like nylon or polypropylene, this clip provides exceptional strength and resistance to wear, ensuring long-lasting performance. The clip features a standoff design, which creates a gap between the cable and the mounting surface. This gap allows for better airflow and heat dissipation, preventing the cables from overheating and reducing the risk of damage or signal interference. Additionally, the Standoff Cable Clip is designed with secure fastening mechanisms, such as adhesive backing or screw mounts, ensuring easy installation and a reliable hold on various surfaces.

  • Material: PA
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
93 results
Product SKUs information
Essentra Part Number Price range Availability Spacer Height Minimum Panel Thickness Colour Maximum Compatible Cable Diameter Compatible Hole Diameter Range View
£ 0.1542 - £ 0.1766 Request the lead time here
0.6 mm
Natural
£ 0.1504 - £ 0.1723 Request the lead time here
0.6 mm
Natural
£ 0.1542 - £ 0.1766 2999 In stock
6.0 mm
0.6 mm
Black
22.0 mm
6.5 - 7.0 mm
£ 0.1704 - £ 0.194 2000 In stock
0.6 mm
Natural
£ 0.1704 - £ 0.194 1000 In stock
0.6 mm
Natural
£ 0.1542 - £ 0.1766 706898 In stock
0.6 mm
Natural
£ 0.1704 - £ 0.194 70 In stock
0.6 mm
Natural
£ 0.1542 - £ 0.1766 835 In stock
0.6 mm
Natural
£ 0.1542 - £ 0.1766 4592 In stock
0.6 mm
Natural
£ 0.1033 - £ 0.1077 4971 In stock
4.8 mm
1.6 mm
Natural
4.8 mm
4.8 mm
£ 0.1542 - £ 0.1766 216 In stock
8.0 mm
0.6 mm
Black
11.0 mm
6.5 - 7.0 mm
£ 0.1687 - £ 0.1922 2990 In stock
25.4 mm
1.6 mm
Natural
7.9 mm
4.8 mm
£ 0.1303 - £ 0.1485 Request the lead time here
4.8 mm
1.6 mm
Natural
7.9 mm
4.8 mm
£ 0.1704 - £ 0.194 790 In stock
0.6 mm
Natural
10024539 £ 0.1017 - £ 0.106 995 In stock
0.6 mm
Natural
£ 0.2352 - £ 0.2508 Request the lead time here
0.6 mm
Natural
£ 0.1704 - £ 0.194 998 In stock
0.6 mm
Natural
£ 0.17 - £ 0.1771 Request the lead time here
10.0 mm
0.6 mm
Black
11.0 mm
6.5 - 7.0 mm
£ 0.17 - £ 0.1771 Request the lead time here
0.6 mm
Natural
£ 0.1033 - £ 0.1077 Request the lead time here
9.5 mm
1.6 mm
Natural
4.8 mm
4.8 mm
  • of 5
Collar Clamp 6.0 mm Nylon 6/6 Natural

10024485

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp Clip On 6.0 mm Nylon 6/6 Natural

10487839

Price Range
£ 0.1723 - £ 0.1504

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp Clip On 6.0 mm 22.0 mm PA Black

10024492

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
2999 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    6.0 mm
Collar Clamp Clip On 8.0 mm Nylon 6/6 Natural

10024409

Price Range
£ 0.194 - £ 0.1704

Stock Levels
2000 In stock
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp Clip On 12.0 mm Nylon 6/6 Natural

10024447

Price Range
£ 0.194 - £ 0.1704

Stock Levels
1000 In stock
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp 4.0 mm Nylon 6/6 Natural

10024454

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
706898 In stock
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp Clip On 4.0 mm Nylon 6/6 Natural

10024355

Price Range
£ 0.194 - £ 0.1704

Stock Levels
70 In stock
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp Clip On 4.0 mm Nylon 6/6 Natural

10024331

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
835 In stock
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp Clip On 8.0 mm Nylon 6/6 Natural

10024386

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
4592 In stock
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp Clip On 4.8 mm 4.8 mm PA Natural

10025772

Price Range
£ 0.1077 - £ 0.1033

Stock Levels
4971 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    4.8 mm
Collar Clamp Clip On 8.0 mm 11.0 mm PA Black

10024393

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
216 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    8.0 mm
Collar Clamp Clip On 25.4 mm 7.9 mm PA Natural

10025840

Price Range
£ 0.1922 - £ 0.1687

Stock Levels
2990 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    25.4 mm
Collar Clamp Clip On 4.8 mm 7.9 mm PA Natural

10025888

Price Range
£ 0.1485 - £ 0.1303

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    4.8 mm
Collar Clamp 8.0 mm Nylon 6/6 Natural

10024522

Price Range
£ 0.194 - £ 0.1704

Stock Levels
790 In stock
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp 10.0 mm Nylon 6/6 Natural

10024539

Price Range
£ 0.106 - £ 0.1017

Stock Levels
995 In stock
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp 30.0 mm Nylon 6/6 Natural

10024577

Price Range
£ 0.2508 - £ 0.2352

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp 12.0 mm Nylon 6/6 Natural

10024560

Price Range
£ 0.194 - £ 0.1704

Stock Levels
998 In stock
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp Clip On 10.0 mm 11.0 mm PA Black

10024423

Price Range
£ 0.1771 - £ 0.17

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    10.0 mm
Collar Clamp Clip On 10.0 mm Nylon 6/6 Natural

10024416

Price Range
£ 0.1771 - £ 0.17

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp Clip On 9.5 mm 4.8 mm PA Natural

10633595

Price Range
£ 0.1077 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    9.5 mm