10112724
SLCSE-750-6-19
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1281 |
| 5000 - 9999 | £ 0.1255 |
| 10000 + | £ 0.123 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adjustability | Fixed |
|---|---|
| Mounting Method | Clip On |
| Compatible Hole Diameter Range | 4.8 mm |
| Compatible Hole Diameter Range | 0.189 in |
| Panel Thickness Range | 0.8 - 2.0 mm |
| Panel Thickness Range | 0.031 - 0.079 in |
| Spacer Height | 0.374 in |
| Spacer Height | 9.5 mm |
| Operating Temperature Range | -40 - 230 °F |
| Operating Temperature Range | -40 - 110 °C |
| Colour | Natural |
| Commodity Code | 3926909790 |
| Type | 2 |
| Style | 2 |
| Full Material | Polyamide |
| Compatible Cable Diameter Range | 17.5 mm |
| Compatible Cable Diameter Range | 0.689 in |
| Compatible Panel Thickness Range | 0.8 - 2.0 mm |
| Compatible Panel Thickness Range | 0.031 - 0.079 in |
| Spacer Length | 0.374 in |
| Spacer Length | 9.5 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue