Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1747 |
5000 - 9999 | £ 0.1629 |
10000 + | £ 0.1534 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Fixed |
---|---|
Mounting Method | Clip On |
Compatible Hole Diameter Range | 4.8 mm |
Compatible Hole Diameter Range | 0.189 in |
Panel Thickness Range | 1.6 mm |
Panel Thickness Range | 0.063 in |
Spacer Height | 0.626 in |
Spacer Height | 15.9 mm |
Operating Temperature Range | -40 - 230 °F |
Operating Temperature Range | -40 - 110 °C |
Colour | Natural |
Commodity Code | 3926909790 |
Type | 1 |
Style | 1 |
Full Material | Polyamide |
Compatible Cable Diameter Range | 7.9 mm |
Compatible Cable Diameter Range | 0.311 in |
Compatible Panel Thickness Range | 0.031 - 0.079 in |
Compatible Panel Thickness Range | 0.8 - 2.0 mm |
Spacer Length | 0.626 in |
Spacer Length | 15.9 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue