Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.
Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.
The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Red, Black, Natural, Grey, Yellow Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | H | Compatible Nominal Pipe Sizes (All) | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0907 - £ 0.3667 | Request the lead time here |
No
|
Blue
|
LDPE
|
1.181 in
30.0 mm
|
|
1.902 in
48.3 mm
|
2
|
||
| £ 0.0907 - £ 0.388 | Request the lead time here |
No
|
Green
|
LDPE
|
1.181 in
30.0 mm
|
|
1.902 in
48.3 mm
|
2
|
||
| 10120705 | £ 0.248 - £ 0.388 | Request the lead time here |
No
|
Orange
|
LDPE
|
1.181 in
30.0 mm
|
|
1.902 in
48.3 mm
|
2
|
|
| £ 0.4464 - £ 1.2065 | 5760 In stock |
No
|
Grey
|
LDPE
|
1.181 in
30.0 mm
|
ANSI 1-3/4
|
2.126 in
54.0 mm
|
2
|
||
| £ 0.1041 - £ 0.3282 | 4400 In stock |
No
|
Grey
|
LDPE
|
0.512 in
13.0 mm
|
|
0.709 in
18.0 mm
|
2
|
||
| £ 0.0962 - £ 0.32 | 1400 In stock |
No
|
Grey
|
LDPE
|
0.512 in
13.0 mm
|
ANSI 3/8
|
0.677 in
17.2 mm
|
2
|
||
| £ 0.2601 - £ 0.7125 | 4000 In stock |
No
|
Grey
|
LDPE
|
1.181 in
30.0 mm
|
|
1.378 in
35.0 mm
|
2
|
||
| £ 0.6491 - £ 1.7407 | 60 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.22 in
31.0 mm
|
|
2.953 in
75.0 mm
|
|
||
| 10086728 | £ 0.3458 - £ 0.5341 | 2800 In stock |
N
|
Red
|
LDPE - PIR
|
1.063 in
27.0 mm
|
|
1.634 in
41.5 mm
|
|
|
| £ 1.5449 - £ 3.8004 | 640 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.343 in
34.1 mm
|
|
4.921 in
125.0 mm
|
|
||
| £ 0.5811 - £ 0.5811 | 4745 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.299 in
33.0 mm
|
|
2.5 in
63.5 mm
|
|
||
| £ 0.1672 - £ 0.1672 | Request the lead time here |
N
|
Black
|
LDPE
|
1.102 in
28.0 mm
|
|
1.378 in
35.0 mm
|
|
||
| 10103210 | £ 0.7143 - £ 0.7143 | 97 In stock |
N
|
Black
|
LDPE - PIR
|
1.26 in
32.0 mm
|
|
3.071 in
78.0 mm
|
|
|
| £ 0.8944 - £ 2.0437 | 840 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.358 in
34.5 mm
|
|
3.622 in
92.0 mm
|
|
||
| £ 0.8887 - £ 1.1215 | Request the lead time here |
N
|
Yellow
|
LDPE - PIR
|
1.26 in
32.0 mm
|
|
3.638 in
92.4 mm
|
|
||
| £ 0.0524 - £ 0.1172 | 7500 In stock |
N
|
Black
|
LDPE - PIR
|
0.591 in
15.0 mm
|
|
0.5 in
12.7 mm
|
|
||
| £ 0.669 - £ 0.669 | Request the lead time here |
N
|
Black
|
LDPE - PIR
|
1.26 in
32.0 mm
|
|
3.031 in
77.0 mm
|
|
||
| 10103258 | £ 0.927 - £ 0.9666 | Request the lead time here |
N
|
Red
|
LDPE
|
1.535 in
39.0 mm
|
|
3.799 in
96.5 mm
|
|
|
| £ 143.5289 - £ 143.5289 | Request the lead time here |
N
|
Yellow
|
LDPE
|
7.283 in
185.0 mm
|
DN 1100, ANSI 44
|
44.008 in
1117.8 mm
|
|
||
| 10068199 | £ 0.9128 - £ 2.2271 | Request the lead time here |
No
|
Red
|
LDPE - PIR
|
1.575 in
40.0 mm
|
|
3.701 in
94.0 mm
|
2