Menu Search

Standard Size Pipe Caps

In stock

Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.

Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.

The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

  • Designed to prevent ingress of foreign material during storage or shipping.
  • Includes internal ribs to ensure a tighter fit.
  • Features a small vent hole to eliminate air pressure build up.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Red, Black, Natural, Grey, Yellow Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
282 results
Product SKUs information
Essentra Part Number Price range Availability Vent Hole Colour Material H Compatible Nominal Pipe Sizes (All) d Type View
£ 0.0907 - £ 0.3667 Request the lead time here
No
Blue
LDPE
30.0 mm
48.3 mm
2
10120705 £ 0.248 - £ 0.388 Request the lead time here
No
Orange
LDPE
30.0 mm
48.3 mm
2
£ 0.0907 - £ 0.388 Request the lead time here
No
Green
LDPE
30.0 mm
48.3 mm
2
£ 0.1979 - £ 0.5824 1700 In stock
No
Grey
LDPE
20.0 mm
24.0 mm
2
£ 0.3104 - £ 0.8424 650 In stock
N
Yellow
LDPE - PIR
25.0 mm
39.3 mm
£ 2.5235 - £ 7.6309 91 In stock
No
Grey
LDPE
40.0 mm
193.7 mm
2
£ 0.0807 - £ 0.2953 15200 In stock
No
Grey
LDPE
13.0 mm
ANSI 1/4
13.7 mm
2
10068199 £ 0.9128 - £ 2.2271 Request the lead time here
No
Red
LDPE - PIR
40.0 mm
94.0 mm
2
£ 1.8993 - £ 5.0761 800 In stock
N
Yellow
LDPE - PIR
35.0 mm
137.0 mm
£ 0.2636 - £ 0.5979 6100 In stock
N
Yellow
LDPE - PIR
26.7 mm
40.0 mm
£ 0.0857 - £ 0.309 11700 In stock
No
Grey
LDPE
13.0 mm
16.0 mm
2
£ 2.2112 - £ 8.7969 314 In stock
Y
Yellow
LDPE
40.0 mm
DN 200, ANSI 8
219.1 mm
£ 15.2515 - £ 15.2515 Request the lead time here
Y
Yellow
LDPE
65.0 mm
DN 500, ANSI 20
508.0 mm
£ 0.1091 - £ 0.2158 1360 In stock
Y
Yellow
LDPE - PIR
30.0 mm
DN 25, ANSI 1
33.7 mm
£ 0.2934 - £ 0.7308 225 In stock
Y
Yellow
LDPE - PIR
30.0 mm
DN 50, ANSI 2
60.3 mm
£ 1.2374 - £ 1.2374 4032 In stock
Y
Yellow
LDPE
40.0 mm
DN 150, ANSI 6
168.3 mm
£ 0.139 - £ 0.4013 24350 In stock
Y
Yellow
LDPE - PIR
28.0 mm
DN 32, ANSI 1-1/4
42.4 mm
£ 0.6038 - £ 1.7354 2070 In stock
Y
Yellow
LDPE
36.0 mm
DN 80, ANSI 3
88.9 mm
£ 130.9137 - £ 130.9137 9 In stock
N
Yellow
LDPE
185.0 mm
DN 1050, ANSI 42
1066.8 mm
£ 0.3926 - £ 0.3926 1495 In stock
N
Black
LDPE - PIR
29.0 mm
50.8 mm
  • of 15
Standard Sizes Pipe Cap LDPE Blue

10120712

Price Range
£ 0.3667 - £ 0.0907

Stock Levels
Request the lead time here
Attributes
  • d
    48.3 mm
  • H
    30.0 mm
  • h
    28.0
  • Vent Hole
    No
  • Colour
    Blue
Standard Sizes Pipe Cap LDPE Orange

10120705

Price Range
£ 0.388 - £ 0.248

Stock Levels
Request the lead time here
Attributes
  • d
    48.3 mm
  • H
    30.0 mm
  • h
    28.0
  • Vent Hole
    No
  • Colour
    Orange
Standard Sizes Pipe Cap LDPE Green

10120729

Price Range
£ 0.388 - £ 0.0907

Stock Levels
Request the lead time here
Attributes
  • d
    48.3 mm
  • H
    30.0 mm
  • h
    28.0
  • Vent Hole
    No
  • Colour
    Green
Standard Sizes Pipe Cap 24.0 mm 20.0 mm Grey LDPE

10371817

Price Range
£ 0.5824 - £ 0.1979

Stock Levels
1700 In stock
Attributes
  • d
    24.0 mm
  • H
    20.0 mm
  • h
    20.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 39.3 mm 25.0 mm Yellow LDPE - PIR

10085714

Price Range
£ 0.8424 - £ 0.3104

Stock Levels
650 In stock
Attributes
  • d
    39.3 mm
  • H
    25.0 mm
  • h
    25.0
  • Vent Hole
    N
  • Colour
    Yellow
Standard Sizes Pipe Cap 193.7 mm 40.0 mm Grey LDPE

10370674

Price Range
£ 7.6309 - £ 2.5235

Stock Levels
91 In stock
Attributes
  • d
    193.7 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 13.7 mm 13.0 mm Grey LDPE

10371725

Price Range
£ 0.2953 - £ 0.0807

Stock Levels
15200 In stock
Attributes
  • d
    13.7 mm
  • H
    13.0 mm
  • h
    13.0
  • Compatible Nominal Pipe Sizes (All)
    ANSI 1/4
  • Vent Hole
    No
Standard Sizes Pipe Cap 94.0 mm 40.0 mm Red LDPE - PIR

10068199

Price Range
£ 2.2271 - £ 0.9128

Stock Levels
Request the lead time here
Attributes
  • d
    94.0 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Red
Standard Sizes Pipe Cap 137.0 mm 35.0 mm Yellow LDPE - PIR

10085752

Price Range
£ 5.0761 - £ 1.8993

Stock Levels
800 In stock
Attributes
  • d
    137.0 mm
  • H
    35.0 mm
  • h
    35.0
  • Vent Hole
    N
  • Colour
    Yellow
Standard Sizes Pipe Cap 40.0 mm 26.7 mm Yellow LDPE - PIR

10087503

Price Range
£ 0.5979 - £ 0.2636

Stock Levels
6100 In stock
Attributes
  • d
    40.0 mm
  • H
    26.7 mm
  • h
    26.7
  • Vent Hole
    N
  • Colour
    Yellow
Standard Sizes Pipe Cap 16.0 mm 13.0 mm Grey LDPE

10371770

Price Range
£ 0.309 - £ 0.0857

Stock Levels
11700 In stock
Attributes
  • d
    16.0 mm
  • H
    13.0 mm
  • h
    13.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 219.1 mm 40.0 mm Yellow LDPE

10093504

Price Range
£ 8.7969 - £ 2.2112

Stock Levels
314 In stock
Attributes
  • d
    219.1 mm
  • H
    40.0 mm
  • h
    40.0
  • Compatible Nominal Pipe Sizes (All)
    DN 200, ANSI 8
  • Vent Hole
    Y
Standard Sizes Pipe Cap 508.0 mm 65.0 mm Yellow LDPE

10242698

Price Range
£ 15.2515 - £ 15.2515

Stock Levels
Request the lead time here
Attributes
  • d
    508.0 mm
  • H
    65.0 mm
  • h
    65.0
  • Compatible Nominal Pipe Sizes (All)
    DN 500, ANSI 20
  • Vent Hole
    Y
Standard Sizes Pipe Cap 33.7 mm 30.0 mm Yellow LDPE - PIR

10102497

Price Range
£ 0.2158 - £ 0.1091

Stock Levels
1360 In stock
Attributes
  • d
    33.7 mm
  • H
    30.0 mm
  • h
    30.0
  • Compatible Nominal Pipe Sizes (All)
    DN 25, ANSI 1
  • Vent Hole
    Y
Standard Sizes Pipe Cap 60.3 mm 30.0 mm Yellow LDPE - PIR

10070086

Price Range
£ 0.7308 - £ 0.2934

Stock Levels
225 In stock
Attributes
  • d
    60.3 mm
  • H
    30.0 mm
  • h
    30.0
  • Compatible Nominal Pipe Sizes (All)
    DN 50, ANSI 2
  • Vent Hole
    Y
Standard Sizes Pipe Cap 168.3 mm 40.0 mm Yellow LDPE

10093481

Price Range
£ 1.2374 - £ 1.2374

Stock Levels
4032 In stock
Attributes
  • d
    168.3 mm
  • H
    40.0 mm
  • h
    40.0
  • Compatible Nominal Pipe Sizes (All)
    DN 150, ANSI 6
  • Vent Hole
    Y
Standard Sizes Pipe Cap 42.4 mm 28.0 mm Yellow LDPE - PIR

10070093

Price Range
£ 0.4013 - £ 0.139

Stock Levels
24350 In stock
Attributes
  • d
    42.4 mm
  • H
    28.0 mm
  • h
    28.0
  • Compatible Nominal Pipe Sizes (All)
    DN 32, ANSI 1-1/4
  • Vent Hole
    Y
Standard Sizes Pipe Cap 88.9 mm 36.0 mm Yellow LDPE

10093382

Price Range
£ 1.7354 - £ 0.6038

Stock Levels
2070 In stock
Attributes
  • d
    88.9 mm
  • H
    36.0 mm
  • h
    36.0
  • Compatible Nominal Pipe Sizes (All)
    DN 80, ANSI 3
  • Vent Hole
    Y
Standard Sizes Pipe Cap 1066.8 mm 185.0 mm Yellow LDPE

10230664

Price Range
£ 130.9137 - £ 130.9137

Stock Levels
9 In stock
Attributes
  • d
    1066.8 mm
  • H
    185.0 mm
  • h
    185.0
  • Compatible Nominal Pipe Sizes (All)
    DN 1050, ANSI 42
  • Vent Hole
    N
Standard Sizes Pipe Cap 50.8 mm 29.0 mm Black LDPE - PIR

10103166

Price Range
£ 0.3926 - £ 0.3926

Stock Levels
1495 In stock
Attributes
  • d
    50.8 mm
  • H
    29.0 mm
  • h
    29.0
  • Vent Hole
    N
  • Colour
    Black