Menu Search

Standard Size Pipe Caps

In stock

Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.

Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.

The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

  • Designed to prevent ingress of foreign material during storage or shipping.
  • Includes internal ribs to ensure a tighter fit.
  • Features a small vent hole to eliminate air pressure build up.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Red, Black, Natural, Grey, Yellow Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
282 results
Product SKUs information
Essentra Part Number Price range Availability Vent Hole Colour Material H Compatible Nominal Pipe Sizes (All) d Type View
£ 16.7115 - £ 16.7115 Request the lead time here
Y
Yellow
LDPE
60.5 mm
DN 400, ANSI 16
406.4 mm
£ 2.849 - £ 2.849 51 In stock
No
Grey
LDPE
50.0 mm
243.0 mm
2
£ 0.669 - £ 0.669 Request the lead time here
N
Black
LDPE - PIR
32.0 mm
77.0 mm
£ 0.0807 - £ 0.2953 Request the lead time here
No
Grey
LDPE
13.0 mm
ANSI 1/4
13.7 mm
2
£ 444.1799 - £ 444.1799 Request the lead time here
N
Yellow
LDPE
230.0 mm
DN 1600, ANSI 64
1625.6 mm
10103258 £ 0.927 - £ 0.9666 Request the lead time here
N
Red
LDPE
39.0 mm
96.5 mm
£ 143.5289 - £ 143.5289 Request the lead time here
N
Yellow
LDPE
185.0 mm
DN 1100, ANSI 44
1117.8 mm
£ 0.9581 - £ 2.1819 80 In stock
N
Yellow
LDPE - PIR
33.0 mm
95.5 mm
£ 0.1672 - £ 0.1672 Request the lead time here
N
Black
LDPE
28.0 mm
35.0 mm
£ 0.6491 - £ 1.7407 60 In stock
N
Yellow
LDPE - PIR
31.0 mm
75.0 mm
10085721 £ 0.574 - £ 1.2916 760 In stock
N
Yellow
LDPE - PIR
29.0 mm
63.5 mm
£ 1.3351 - £ 4.5787 240 In stock
No
Grey
LDPE
40.0 mm
125.0 mm
2
£ 0.9695 - £ 2.6198 Request the lead time here
No
Grey
LDPE
40.0 mm
95.0 mm
2
£ 0.247 - £ 0.6123 4100 In stock
No
Grey
LDPE
30.0 mm
32.0 mm
2
£ 0.2051 - £ 0.6014 2600 In stock
No
Grey
LDPE
20.0 mm
25.0 mm
2
10068199 £ 0.9128 - £ 2.2271 Request the lead time here
No
Red
LDPE - PIR
40.0 mm
94.0 mm
2
£ 0.0803 - £ 0.295 5100 In stock
No
Grey
LDPE
12.0 mm
15.0 mm
2
£ 0.7753 - £ 2.6842 2710 In stock
Y
Yellow
LDPE
40.0 mm
DN 100, ANSI 4
114.3 mm
£ 0.2466 - £ 0.4252 14080 In stock
N
Yellow
LDPE - PIR
26.8 mm
32.0 mm
£ 0.3104 - £ 0.8424 750 In stock
N
Yellow
LDPE - PIR
25.0 mm
39.3 mm
  • of 15
Standard Sizes Pipe Cap 406.4 mm 60.5 mm Yellow LDPE

10242681

Price Range
£ 16.7115 - £ 16.7115

Stock Levels
Request the lead time here
Attributes
  • d
    406.4 mm
  • H
    60.5 mm
  • h
    60.5
  • Compatible Nominal Pipe Sizes (All)
    DN 400, ANSI 16
  • Vent Hole
    Y
Standard Sizes Pipe Cap 243.0 mm 50.0 mm Grey LDPE

10139349

Price Range
£ 2.849 - £ 2.849

Stock Levels
51 In stock
Attributes
  • d
    243.0 mm
  • H
    50.0 mm
  • h
    50.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 77.0 mm 32.0 mm Black LDPE - PIR

10103203

Price Range
£ 0.669 - £ 0.669

Stock Levels
Request the lead time here
Attributes
  • d
    77.0 mm
  • H
    32.0 mm
  • h
    32.0
  • Vent Hole
    N
  • Colour
    Black
Standard Sizes Pipe Cap 13.7 mm 13.0 mm Grey LDPE

10371725

Price Range
£ 0.2953 - £ 0.0807

Stock Levels
Request the lead time here
Attributes
  • d
    13.7 mm
  • H
    13.0 mm
  • h
    13.0
  • Compatible Nominal Pipe Sizes (All)
    ANSI 1/4
  • Vent Hole
    No
Standard Sizes Pipe Cap 1625.6 mm 230.0 mm Yellow LDPE

10238950

Price Range
£ 444.1799 - £ 444.1799

Stock Levels
Request the lead time here
Attributes
  • d
    1625.6 mm
  • H
    230.0 mm
  • h
    230.0
  • Compatible Nominal Pipe Sizes (All)
    DN 1600, ANSI 64
  • Vent Hole
    N
Standard Sizes Pipe Cap 96.5 mm 39.0 mm Red LDPE

10103258

Price Range
£ 0.9666 - £ 0.927

Stock Levels
Request the lead time here
Attributes
  • d
    96.5 mm
  • H
    39.0 mm
  • h
    39.0
  • Vent Hole
    N
  • Colour
    Red
Standard Sizes Pipe Cap 1117.8 mm 185.0 mm Yellow LDPE

10238882

Price Range
£ 143.5289 - £ 143.5289

Stock Levels
Request the lead time here
Attributes
  • d
    1117.8 mm
  • H
    185.0 mm
  • h
    185.0
  • Compatible Nominal Pipe Sizes (All)
    DN 1100, ANSI 44
  • Vent Hole
    N
Standard Sizes Pipe Cap 95.5 mm 33.0 mm Yellow LDPE - PIR

10085851

Price Range
£ 2.1819 - £ 0.9581

Stock Levels
80 In stock
Attributes
  • d
    95.5 mm
  • H
    33.0 mm
  • h
    33.0
  • Vent Hole
    N
  • Colour
    Yellow
Standard Sizes Pipe Cap 35.0 mm 28.0 mm Black LDPE

10103159

Price Range
£ 0.1672 - £ 0.1672

Stock Levels
Request the lead time here
Attributes
  • d
    35.0 mm
  • H
    28.0 mm
  • h
    28.0
  • Vent Hole
    N
  • Colour
    Black
Standard Sizes Pipe Cap 75.0 mm 31.0 mm Yellow LDPE - PIR

10085738

Price Range
£ 1.7407 - £ 0.6491

Stock Levels
60 In stock
Attributes
  • d
    75.0 mm
  • H
    31.0 mm
  • h
    31.0
  • Vent Hole
    N
  • Colour
    Yellow
Standard Sizes Pipe Cap 63.5 mm 29.0 mm Yellow LDPE - PIR

10085721

Price Range
£ 1.2916 - £ 0.574

Stock Levels
760 In stock
Attributes
  • d
    63.5 mm
  • H
    29.0 mm
  • h
    29.0
  • Vent Hole
    N
  • Colour
    Yellow
Standard Sizes Pipe Cap 125.0 mm 40.0 mm Grey LDPE

10372081

Price Range
£ 4.5787 - £ 1.3351

Stock Levels
240 In stock
Attributes
  • d
    125.0 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 95.0 mm 40.0 mm Grey LDPE

10372036

Price Range
£ 2.6198 - £ 0.9695

Stock Levels
Request the lead time here
Attributes
  • d
    95.0 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 32.0 mm 30.0 mm Grey LDPE

10371848

Price Range
£ 0.6123 - £ 0.247

Stock Levels
4100 In stock
Attributes
  • d
    32.0 mm
  • H
    30.0 mm
  • h
    30.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 25.0 mm 20.0 mm Grey LDPE

10371824

Price Range
£ 0.6014 - £ 0.2051

Stock Levels
2600 In stock
Attributes
  • d
    25.0 mm
  • H
    20.0 mm
  • h
    20.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 94.0 mm 40.0 mm Red LDPE - PIR

10068199

Price Range
£ 2.2271 - £ 0.9128

Stock Levels
Request the lead time here
Attributes
  • d
    94.0 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Red
Standard Sizes Pipe Cap 15.0 mm 12.0 mm Grey LDPE

10371756

Price Range
£ 0.295 - £ 0.0803

Stock Levels
5100 In stock
Attributes
  • d
    15.0 mm
  • H
    12.0 mm
  • h
    12.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 114.3 mm 40.0 mm Yellow LDPE

10093429

Price Range
£ 2.6842 - £ 0.7753

Stock Levels
2710 In stock
Attributes
  • d
    114.3 mm
  • H
    40.0 mm
  • h
    40.0
  • Compatible Nominal Pipe Sizes (All)
    DN 100, ANSI 4
  • Vent Hole
    Y
Standard Sizes Pipe Cap 32.0 mm 26.8 mm Yellow LDPE - PIR

10087497

Price Range
£ 0.4252 - £ 0.2466

Stock Levels
14080 In stock
Attributes
  • d
    32.0 mm
  • H
    26.8 mm
  • h
    26.8
  • Vent Hole
    N
  • Colour
    Yellow
Standard Sizes Pipe Cap 39.3 mm 25.0 mm Yellow LDPE - PIR

10085714

Price Range
£ 0.8424 - £ 0.3104

Stock Levels
750 In stock
Attributes
  • d
    39.3 mm
  • H
    25.0 mm
  • h
    25.0
  • Vent Hole
    N
  • Colour
    Yellow