Menu Search

Standard Size Pipe Caps

In stock

Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.

Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.

The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

  • Designed to prevent ingress of foreign material during storage or shipping.
  • Includes internal ribs to ensure a tighter fit.
  • Features a small vent hole to eliminate air pressure build up.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Yellow, Red, Black, Natural, Grey Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
289 results
Product SKUs information
Item Code Price range Availability Vent Hole Colour Material H Compatible Nominal Pipe Sizes (All) d Type View
£ 0.1091 - £ 0.2227 14480 In stock
N
Yellow
LDPE
30.0 mm
DN 25, ANSI 1
33.7 mm
£ 0.0789 - £ 0.186 15080 In stock
N
Yellow
LDPE
25.0 mm
DN 20, ANSI 3/4
26.9 mm
199486 £ 0.7753 - £ 2.6842 170 In stock
N
Yellow
LDPE
40.0 mm
DN 115, ANSI 4-1/2
127.0 mm
£ 1.2374 - £ 1.2374 480 In stock
N
Yellow
LDPE
40.0 mm
DN 150, ANSI 6
168.3 mm
£ 0.0486 - £ 0.1188 1320 In stock
N
Yellow
LDPE
20.0 mm
DN 15, ANSI 1/2
21.3 mm
£ 0.8915 - £ 0.8915 280 In stock
N
Yellow
LDPE
39.6 mm
DN 125, ANSI 5
139.7 mm
£ 2.2537 - £ 8.8235 100 In stock
N
Yellow
LDPE
45.0 mm
DN 250, ANSI 10
273.0 mm
£ 60.6659 - £ 61.8991 Request the lead time here
N
Yellow
LDPE
100.0 mm
DN 650, ANSI 26
660.4 mm
£ 0.5669 - £ 2.0357 1510 In stock
N
Yellow
LDPE
40.0 mm
DN 90, ANSI 3-1/2
101.6 mm
£ 0.9681 - £ 3.9067 360 In stock
N
Yellow
LDPE
40.0 mm
DN 140, ANSI 5-1/2
152.4 mm
199498 £ 3.26 - £ 3.26 72 In stock
N
Yellow
LDPE
50.0 mm
DN 300, ANSI 12
323.9 mm
10298 £ 0.2934 - £ 0.9753 8435 In stock
N
Yellow
LDPE
35.0 mm
DN 65, ANSI 2-1/2
76.1 mm
199484 £ 0.6761 - £ 2.4929 5890 In stock
N
Yellow
LDPE
40.0 mm
DN 100, ANSI 4
114.3 mm
£ 1.1424 - £ 8.5045 750 In stock
N
Yellow
LDPE
40.0 mm
DN 200, ANSI 8
219.1 mm
£ 35.7759 - £ 36.5129 Request the lead time here
N
Yellow
LDPE
60.0 mm
DN 550, ANSI 22
558.8 mm
10296 £ 0.2693 - £ 0.7468 Request the lead time here
N
Yellow
LDPE
30.0 mm
DN 50, ANSI 2
60.3 mm
£ 196.4699 - £ 196.4699 Request the lead time here
N
Yellow
LDPE
180.0 mm
DN 1000, ANSI 40
1016.0 mm
£ 0.139 - £ 0.2737 30900 In stock
N
Yellow
LDPE
28.0 mm
DN 32, ANSI 1-1/4
42.4 mm
199480 £ 0.4053 - £ 1.5467 2584 In stock
N
Yellow
LDPE
36.0 mm
DN 80, ANSI 3
88.9 mm
£ 157.93 - £ 161.1617 Request the lead time here
N
Yellow
LDPE
170.0 mm
DN 850, ANSI 34
863.6 mm
  • of 15
Standard Sizes Pipe Cap 33.7 mm 30.0 mm Yellow LDPE

10288

Price Range
£ 0.2227 - £ 0.1091

Stock Levels
14480 In stock
Attributes
  • d
    33.7 mm
  • H
    30.0 mm
  • h
    30.0
  • Compatible Nominal Pipe Sizes (All)
    DN 25, ANSI 1
  • Vent Hole
    N
Standard Sizes Pipe Cap 26.9 mm 25.0 mm Yellow LDPE

10287

Price Range
£ 0.186 - £ 0.0789

Stock Levels
15080 In stock
Attributes
  • d
    26.9 mm
  • H
    25.0 mm
  • h
    25.0
  • Compatible Nominal Pipe Sizes (All)
    DN 20, ANSI 3/4
  • Vent Hole
    N
Standard Sizes Pipe Cap 127.0 mm 40.0 mm Yellow LDPE

199486

Price Range
£ 2.6842 - £ 0.7753

Stock Levels
170 In stock
Attributes
  • d
    127.0 mm
  • H
    40.0 mm
  • h
    40.0
  • Compatible Nominal Pipe Sizes (All)
    DN 115, ANSI 4-1/2
  • Vent Hole
    N
Standard Sizes Pipe Cap 168.3 mm 40.0 mm Yellow LDPE

199492

Price Range
£ 1.2374 - £ 1.2374

Stock Levels
480 In stock
Attributes
  • d
    168.3 mm
  • H
    40.0 mm
  • h
    40.0
  • Compatible Nominal Pipe Sizes (All)
    DN 150, ANSI 6
  • Vent Hole
    N
Standard Sizes Pipe Cap 21.3 mm 20.0 mm Yellow LDPE

10286

Price Range
£ 0.1188 - £ 0.0486

Stock Levels
1320 In stock
Attributes
  • d
    21.3 mm
  • H
    20.0 mm
  • h
    20.0
  • Compatible Nominal Pipe Sizes (All)
    DN 15, ANSI 1/2
  • Vent Hole
    N
Standard Sizes Pipe Cap 139.7 mm 39.6 mm Yellow LDPE

199488

Price Range
£ 0.8915 - £ 0.8915

Stock Levels
280 In stock
Attributes
  • d
    139.7 mm
  • H
    39.6 mm
  • h
    39.6
  • Compatible Nominal Pipe Sizes (All)
    DN 125, ANSI 5
  • Vent Hole
    N
Standard Sizes Pipe Cap 273.0 mm 45.0 mm Yellow LDPE

199496

Price Range
£ 8.8235 - £ 2.2537

Stock Levels
100 In stock
Attributes
  • d
    273.0 mm
  • H
    45.0 mm
  • h
    45.0
  • Compatible Nominal Pipe Sizes (All)
    DN 250, ANSI 10
  • Vent Hole
    N
Standard Sizes Pipe Cap 660.4 mm 100.0 mm Yellow LDPE

31713

Price Range
£ 61.8991 - £ 60.6659

Stock Levels
Request the lead time here
Attributes
  • d
    660.4 mm
  • H
    100.0 mm
  • h
    100.0
  • Compatible Nominal Pipe Sizes (All)
    DN 650, ANSI 26
  • Vent Hole
    N
Standard Sizes Pipe Cap 101.6 mm 40.0 mm Yellow LDPE

199482

Price Range
£ 2.0357 - £ 0.5669

Stock Levels
1510 In stock
Attributes
  • d
    101.6 mm
  • H
    40.0 mm
  • h
    40.0
  • Compatible Nominal Pipe Sizes (All)
    DN 90, ANSI 3-1/2
  • Vent Hole
    N
Standard Sizes Pipe Cap 152.4 mm 40.0 mm Yellow LDPE

199490

Price Range
£ 3.9067 - £ 0.9681

Stock Levels
360 In stock
Attributes
  • d
    152.4 mm
  • H
    40.0 mm
  • h
    40.0
  • Compatible Nominal Pipe Sizes (All)
    DN 140, ANSI 5-1/2
  • Vent Hole
    N
Standard Sizes Pipe Cap 323.9 mm 50.0 mm Yellow LDPE

199498

Price Range
£ 3.26 - £ 3.26

Stock Levels
72 In stock
Attributes
  • d
    323.9 mm
  • H
    50.0 mm
  • h
    50.0
  • Compatible Nominal Pipe Sizes (All)
    DN 300, ANSI 12
  • Vent Hole
    N
Standard Sizes Pipe Cap 76.1 mm 35.0 mm Yellow LDPE

10298

Price Range
£ 0.9753 - £ 0.2934

Stock Levels
8435 In stock
Attributes
  • d
    76.1 mm
  • H
    35.0 mm
  • h
    35.0
  • Compatible Nominal Pipe Sizes (All)
    DN 65, ANSI 2-1/2
  • Vent Hole
    N
Standard Sizes Pipe Cap 114.3 mm 40.0 mm Yellow LDPE

199484

Price Range
£ 2.4929 - £ 0.6761

Stock Levels
5890 In stock
Attributes
  • d
    114.3 mm
  • H
    40.0 mm
  • h
    40.0
  • Compatible Nominal Pipe Sizes (All)
    DN 100, ANSI 4
  • Vent Hole
    N
Standard Sizes Pipe Cap 219.1 mm 40.0 mm Yellow LDPE

199494

Price Range
£ 8.5045 - £ 1.1424

Stock Levels
750 In stock
Attributes
  • d
    219.1 mm
  • H
    40.0 mm
  • h
    40.0
  • Compatible Nominal Pipe Sizes (All)
    DN 200, ANSI 8
  • Vent Hole
    N
Standard Sizes Pipe Cap 558.8 mm 60.0 mm Yellow LDPE

31710

Price Range
£ 36.5129 - £ 35.7759

Stock Levels
Request the lead time here
Attributes
  • d
    558.8 mm
  • H
    60.0 mm
  • h
    60.0
  • Compatible Nominal Pipe Sizes (All)
    DN 550, ANSI 22
  • Vent Hole
    N
Standard Sizes Pipe Cap 60.3 mm 30.0 mm Yellow LDPE

10296

Price Range
£ 0.7468 - £ 0.2693

Stock Levels
Request the lead time here
Attributes
  • d
    60.3 mm
  • H
    30.0 mm
  • h
    30.0
  • Compatible Nominal Pipe Sizes (All)
    DN 50, ANSI 2
  • Vent Hole
    N
Standard Sizes Pipe Cap 1016.0 mm 180.0 mm Yellow LDPE

31727

Price Range
£ 196.4699 - £ 196.4699

Stock Levels
Request the lead time here
Attributes
  • d
    1016.0 mm
  • H
    180.0 mm
  • h
    180.0
  • Compatible Nominal Pipe Sizes (All)
    DN 1000, ANSI 40
  • Vent Hole
    N
Standard Sizes Pipe Cap 42.4 mm 28.0 mm Yellow LDPE

10294

Price Range
£ 0.2737 - £ 0.139

Stock Levels
30900 In stock
Attributes
  • d
    42.4 mm
  • H
    28.0 mm
  • h
    28.0
  • Compatible Nominal Pipe Sizes (All)
    DN 32, ANSI 1-1/4
  • Vent Hole
    N
Standard Sizes Pipe Cap 88.9 mm 36.0 mm Yellow LDPE

199480

Price Range
£ 1.5467 - £ 0.4053

Stock Levels
2584 In stock
Attributes
  • d
    88.9 mm
  • H
    36.0 mm
  • h
    36.0
  • Compatible Nominal Pipe Sizes (All)
    DN 80, ANSI 3
  • Vent Hole
    N
Standard Sizes Pipe Cap 863.6 mm 170.0 mm Yellow LDPE

34240

Price Range
£ 161.1617 - £ 157.93

Stock Levels
Request the lead time here
Attributes
  • d
    863.6 mm
  • H
    170.0 mm
  • h
    170.0
  • Compatible Nominal Pipe Sizes (All)
    DN 850, ANSI 34
  • Vent Hole
    N