10103425
462823
| Quantity | Unit price |
|---|---|
| 75 + | £ 1.4457 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 6.626 in |
|---|---|
| d | 168.3 mm |
| H | 1.339 in |
| H | 34.0 mm |
| h | 34.0 |
| Compatible Nominal Pipe Sizes (All) | ANSI 6 |
| Vent Hole | No |
| Colour | Grey |
| Material | PVC |
| Type | 1 |
| Standards | ANSI 6 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue