10372012
34150
| Quantity | Unit price |
|---|---|
| 15 - 149 | £ 2.2378 |
| 150 + | £ 0.8857 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 85.0 mm |
|---|---|
| d | 3.346 in |
| H | 40.0 mm |
| H | 1.575 in |
| h | 40.0 |
| Vent Hole | No |
| Colour | Grey |
| Material | LDPE |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue