10371985
34145
| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 1.8937 |
| 250 + | £ 0.6979 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 3.031 in |
|---|---|
| d | 77.0 mm |
| H | 30.0 mm |
| H | 1.181 in |
| h | 30.0 |
| Vent Hole | No |
| Colour | Grey |
| Material | LDPE |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue