20594220
20594220
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 286.008 |
| 5 + | £ 257.4072 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 88 in |
|---|---|
| d | 2235.2 mm |
| H | 7.874 in |
| H | 200.0 mm |
| h | 200.0 |
| Vent Hole | No |
| Colour | Black |
| Material | LDPE |
| Type | 3 |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue