20594138
20594138
| Quantity | Unit price |
|---|---|
| 3 - 14 | £ 97.92 |
| 15 + | £ 88.128 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 48 in |
|---|---|
| d | 1219.2 mm |
| H | 200.0 mm |
| H | 7.874 in |
| h | 200.0 |
| Vent Hole | No |
| Colour | Black |
| Material | LDPE |
| Type | 3 |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue