| Quantity | Unit price |
|---|---|
| 25 - 124 | £ 1.3659 |
| 125 - 624 | £ 0.9756 |
| 625 + | £ 0.878 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 152.4 mm |
|---|---|
| d | 6 in |
| H | 39.0 mm |
| H | 1.535 in |
| h | 39.0 |
| Vent Hole | No |
| Colour | Natural |
| Material | LDPE |
| Type | 3 |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue