20593117
20593117
| Quantity | Unit price |
|---|---|
| 400 - 3999 | £ 0.1055 |
| 4000 - 19999 | £ 0.0753 |
| 20000 + | £ 0.0678 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 1.142 in |
|---|---|
| d | 29.0 mm |
| H | 0.984 in |
| H | 25.0 mm |
| h | 25.0 |
| Vent Hole | No |
| Colour | Natural |
| Material | LDPE - PIR |
| Type | 3 |
| Recycled Content Percentage % | 50% |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue