Open Rubber Grommets have snap-in design enables quick and easy installation.
Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;
Colour: Black
You may also be interested in our range of Blanking Plugs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Material | Hole Diameter | Inside Diameter | Panel Thickness | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.2891 - £ 0.6072 | 81200 In stock |
0.945 in
24.0 mm
|
Black
|
PVC
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
0.256 in
6.5 mm
|
||
| £ 0.0746 - £ 0.3933 | 21000 In stock |
0.563 in
14.3 mm
|
Black
|
PVC
|
0.406 in
10.3 mm
|
0.283 in
7.2 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
| £ 0.3502 - £ 0.8129 | Request the lead time here |
0.433 in
11.0 mm
|
Black
|
PVC
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1088 - £ 0.1133 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
PVC
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
||
| £ 1.0408 - £ 2.4544 | Request the lead time here |
1.181 in
30.0 mm
|
Black
|
PVC
|
0.906 in
23.0 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.163 - £ 0.17 | Request the lead time here |
0.933 in
23.7 mm
|
Black
|
TPE
|
0.736 in
18.7 mm
|
0.673 in
17.1 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| £ 0.0734 - £ 0.0749 | 604 In stock |
0.551 in
14.0 mm
|
Black
|
TPE
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| £ 0.3132 - £ 0.3203 | 24500 In stock |
0.433 in
11.0 mm
|
Black
|
TPE
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.2182 - £ 0.4278 | 7600 In stock |
1.063 in
27.0 mm
|
Black
|
TPE/TPV – PIR
|
0.807 in
20.5 mm
|
0.63 in
16.0 mm
|
0.047 in
1.2 mm
|
0.315 in
8.0 mm
|
||
| £ 0.7795 - £ 1.6371 | 300 In stock |
1.811 in
46.0 mm
|
Black
|
TPE/TPV – PIR
|
1.496 in
38.0 mm
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
0.433 in
11.0 mm
|
||
| 10102442 | £ 0.2636 - £ 0.2636 | 486 In stock |
1 in
25.4 mm
|
Black
|
PVC
|
0.748 in
19.0 mm
|
0.437 in
11.1 mm
|
0.189 in
4.8 mm
|
0.374 in
9.5 mm
|
|
| £ 0.0888 - £ 0.0907 | 4500 In stock |
0.453 in
11.5 mm
|
Black
|
PVC
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
||
| £ 0.1417 - £ 0.1474 | 2500 In stock |
0.709 in
18.0 mm
|
Black
|
PVC
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| £ 1.1155 - £ 1.1608 | 8337 In stock |
1.378 in
35.0 mm
|
Black
|
TPE
|
1.22 in
31.0 mm
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.7399 - £ 0.771 | 5753 In stock |
1.102 in
28.0 mm
|
Black
|
TPE
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.7158 - £ 1.5031 | 1000 In stock |
1.791 in
45.5 mm
|
Black
|
TPR
|
1.457 in
37.0 mm
|
1.228 in
31.2 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| £ 0.0795 - £ 0.081 | 41663 In stock |
0.374 in
9.5 mm
|
Black
|
PVC
|
0.252 in
6.4 mm
|
0.177 in
4.5 mm
|
0.047 in
1.2 mm
|
0.236 in
6.0 mm
|
||
| £ 0.0915 - £ 0.0934 | 137000 In stock |
0.551 in
14.0 mm
|
Black
|
PVC
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
||
| £ 0.7795 - £ 0.8107 | Request the lead time here |
0.906 in
23.0 mm
|
Black
|
PVC
|
0.709 in
18.0 mm
|
0.551 in
14.0 mm
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.0705 - £ 0.072 | 55014 In stock |
0.433 in
11.0 mm
|
Black
|
TPE
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue