Open Rubber Grommets have snap-in design enables quick and easy installation.
Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;
Colour: Black
You may also be interested in our range of Blanking Plugs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Material | Hole Diameter | Inside Diameter | Panel Thickness | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10089828 | £ 0.3416 - £ 0.7173 | 16000 In stock |
1.181 in
30.0 mm
|
Black
|
TPE/TPV – PIR
|
1.004 in
25.5 mm
|
0.866 in
22.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
|
| 10089866 | £ 1.372 - £ 1.372 | 13472 In stock |
2.362 in
60.0 mm
|
Black
|
TPE/TPV – PIR
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
|
| £ 0.0448 - £ 0.0456 | 27051 In stock |
0.433 in
11.0 mm
|
Black
|
PVC
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.1186 - £ 0.2259 | 5000 In stock |
0.63 in
16.0 mm
|
Black
|
TPE/TPV – PIR
|
0.492 in
12.5 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| £ 0.1325 - £ 0.2817 | 3500 In stock |
0.748 in
19.0 mm
|
Black
|
TPE/TPV – PIR
|
0.492 in
12.5 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 10284155 | £ 0.0601 - £ 0.0612 | 40658 In stock |
0.551 in
14.0 mm
|
Black
|
PVC
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
|
| £ 0.053 - £ 0.1089 | 11000 In stock |
0.315 in
8.0 mm
|
Black
|
TPE/TPV – PIR
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 10089552 | £ 0.0589 - £ 0.1148 | 12000 In stock |
0.374 in
9.5 mm
|
Black
|
TPE/TPV – PIR
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
|
| £ 0.088 - £ 0.0898 | Request the lead time here |
0.433 in
11.0 mm
|
Black
|
PVC
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
||
| £ 0.086 - £ 0.1833 | 30000 In stock |
0.559 in
14.2 mm
|
Black
|
TPE/TPV – PIR
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1212 - £ 0.1235 | Request the lead time here |
0.709 in
18.0 mm
|
Black
|
PVC
|
0.551 in
14.0 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
||
| Request the lead time here |
1.102 in
28.0 mm
|
Black
|
PVC
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
|||
| £ 0.1516 - £ 0.1573 | 50 In stock |
0.874 in
22.2 mm
|
Black
|
TPE
|
0.74 in
18.8 mm
|
0.61 in
15.5 mm
|
0.063 in
1.6 mm
|
0.22 in
5.6 mm
|
||
| 10089774 | £ 0.1913 - £ 0.3774 | 6300 In stock |
0.945 in
24.0 mm
|
Black
|
TPE/TPV – PIR
|
0.748 in
19.0 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
|
| 10089811 | £ 0.2735 - £ 0.6723 | 400 In stock |
1.236 in
31.4 mm
|
Black
|
TPE/TPV – PIR
|
0.992 in
25.2 mm
|
0.728 in
18.5 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
|
| 10089606 | £ 0.0815 - £ 0.1677 | 7000 In stock |
0.559 in
14.2 mm
|
Black
|
TPE/TPV – PIR
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
| 10102428 | £ 0.1108 - £ 0.6165 | 2500 In stock |
0.906 in
23.0 mm
|
Black
|
PVC
|
0.531 in
13.5 mm
|
0.378 in
9.6 mm
|
0.157 in
4.0 mm
|
0.346 in
8.8 mm
|
|
| £ 0.0762 - £ 0.0778 | 25286 In stock |
0.63 in
16.0 mm
|
Black
|
PVC
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| £ 0.0644 - £ 0.0657 | 29567 In stock |
0.63 in
16.0 mm
|
Black
|
PVC
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
||
| £ 0.0965 - £ 0.0985 | 15512 In stock |
0.787 in
20.0 mm
|
Black
|
PVC
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue