Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Open Rubber Grommets have snap-in design enables quick and easy installation.
Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;
Colour: Black
You may also be interested in our range of Blanking Plugs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Material | Hole Diameter | Inside Diameter | Panel Thickness | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0762 - £ 0.0778 | 25286 In stock |
0.63 in
16.0 mm
|
Black
|
PVC
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| £ 0.0644 - £ 0.0657 | 29567 In stock |
0.63 in
16.0 mm
|
Black
|
PVC
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
||
| £ 0.0833 - £ 0.085 | 6700 In stock |
0.63 in
16.0 mm
|
Black
|
PVC
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.354 in
9.0 mm
|
||
| 10284247 | £ 0.0674 - £ 0.0687 | 5667 In stock |
0.63 in
16.0 mm
|
Black
|
PVC
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
|
| £ 0.0965 - £ 0.0985 | 15512 In stock |
0.787 in
20.0 mm
|
Black
|
PVC
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| £ 0.1159 - £ 0.1182 | 10158 In stock |
0.866 in
22.0 mm
|
Black
|
PVC
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 10284346 | £ 0.1615 - £ 0.1658 | 15647 In stock |
1.063 in
27.0 mm
|
Black
|
PVC
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.059 in
1.5 mm
|
0.295 in
7.5 mm
|
|
| 10284384 | £ 0.0413 - £ 0.0422 | 31316 In stock |
0.315 in
8.0 mm
|
Black
|
EPDM
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
|
| 10284421 | £ 0.0409 - £ 0.0418 | Request the lead time here |
0.315 in
8.0 mm
|
Black
|
EPDM
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
0.177 in
4.5 mm
|
|
| £ 0.0674 - £ 0.0687 | 8274 In stock |
0.433 in
11.0 mm
|
Black
|
EPDM
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.039 in
1.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.05 - £ 0.051 | 24164 In stock |
0.433 in
11.0 mm
|
Black
|
EPDM
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
| 10284544 | £ 0.0576 - £ 0.0589 | 48577 In stock |
0.472 in
12.0 mm
|
Black
|
EPDM
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
0.276 in
7.0 mm
|
|
| £ 0.0738 - £ 0.0754 | 51557 In stock |
0.551 in
14.0 mm
|
Black
|
EPDM
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 10284278 | £ 0.1006 - £ 0.1026 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
PVC
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
|
| £ 0.1231 - £ 0.1257 | 19200 In stock |
0.866 in
22.0 mm
|
Black
|
PVC
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 10284353 | £ 0.1658 - £ 0.17 | 15900 In stock |
1.063 in
27.0 mm
|
Black
|
PVC
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
|
| 10284391 | £ 0.0413 - £ 0.0422 | 18032 In stock |
0.315 in
8.0 mm
|
Black
|
EPDM
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
0.177 in
4.5 mm
|
|
| 10284438 | £ 0.0409 - £ 0.0418 | 3138 In stock |
0.315 in
8.0 mm
|
Black
|
EPDM
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
|
| 10284476 | £ 0.0552 - £ 0.0564 | 26018 In stock |
0.433 in
11.0 mm
|
Black
|
EPDM
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
|
| £ 0.0535 - £ 0.0547 | 39878 In stock |
0.472 in
12.0 mm
|
Black
|
EPDM
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
0.197 in
5.0 mm