Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Open Rubber Grommets have snap-in design enables quick and easy installation.
Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;
Colour: Black
You may also be interested in our range of Blanking Plugs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Material | Hole Diameter | Inside Diameter | Panel Thickness | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10089552 | £ 0.0589 - £ 0.1148 | 12000 In stock |
0.374 in
9.5 mm
|
Black
|
TPE/TPV – PIR
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
|
| £ 0.0881 - £ 0.1677 | 50000 In stock |
0.559 in
14.2 mm
|
Black
|
TPE/TPV – PIR
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
0.276 in
7.0 mm
|
||
| £ 0.0832 - £ 0.1709 | Request the lead time here |
0.559 in
14.2 mm
|
Black
|
TPE/TPV – PIR
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1046 - £ 0.1961 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
TPE/TPV – PIR
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| £ 0.146 - £ 0.2684 | 9000 In stock |
0.669 in
17.0 mm
|
Black
|
TPE/TPV – PIR
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.118 in
3.0 mm
|
0.346 in
8.8 mm
|
||
| £ 0.1615 - £ 0.199 | 26500 In stock |
0.807 in
20.5 mm
|
Black
|
TPE/TPV – PIR
|
0.63 in
16.0 mm
|
0.492 in
12.5 mm
|
0.047 in
1.2 mm
|
0.276 in
7.0 mm
|
||
| £ 0.1785 - £ 0.4597 | 7000 In stock |
1.004 in
25.5 mm
|
Black
|
TPE/TPV – PIR
|
0.748 in
19.0 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 10089835 | £ 0.4422 - £ 0.8584 | 15600 In stock |
1.496 in
38.0 mm
|
Black
|
TPR
|
1.22 in
31.0 mm
|
0.98 in
24.9 mm
|
0.063 in
1.6 mm
|
0.307 in
7.8 mm
|
|
| £ 0.2891 - £ 0.6072 | 81200 In stock |
0.945 in
24.0 mm
|
Black
|
PVC
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
0.256 in
6.5 mm
|
||
| £ 0.0746 - £ 0.3933 | 21000 In stock |
0.563 in
14.3 mm
|
Black
|
PVC
|
0.406 in
10.3 mm
|
0.283 in
7.2 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
| £ 0.3502 - £ 0.8129 | Request the lead time here |
0.433 in
11.0 mm
|
Black
|
PVC
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 10089583 | £ 0.0772 - £ 0.1592 | 13000 In stock |
0.492 in
12.5 mm
|
Black
|
TPE/TPV – PIR
|
0.374 in
9.5 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.268 in
6.8 mm
|
|
| 10089620 | £ 0.0707 - £ 0.16 | 11000 In stock |
0.543 in
13.8 mm
|
Black
|
TPE/TPV – PIR
|
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
|
| £ 0.0978 - £ 0.1833 | 7000 In stock |
0.559 in
14.2 mm
|
Black
|
TPE/TPV – PIR
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1399 - £ 0.2259 | 36000 In stock |
0.63 in
16.0 mm
|
Black
|
TPE/TPV – PIR
|
0.492 in
12.5 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1559 - £ 0.2657 | Request the lead time here |
0.748 in
19.0 mm
|
Black
|
TPE/TPV – PIR
|
0.559 in
14.2 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 10089781 | £ 0.1956 - £ 0.2519 | 13300 In stock |
0.945 in
24.0 mm
|
Black
|
TPE/TPV – PIR
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
0.256 in
6.5 mm
|
|
| 10089828 | £ 0.3416 - £ 0.7173 | 11600 In stock |
1.181 in
30.0 mm
|
Black
|
TPE/TPV – PIR
|
1.004 in
25.5 mm
|
0.866 in
22.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
|
| 10089866 | £ 1.372 - £ 1.372 | 12472 In stock |
2.362 in
60.0 mm
|
Black
|
TPE/TPV – PIR
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
|
| 10102428 | £ 0.1108 - £ 0.6165 | 2500 In stock |
0.906 in
23.0 mm
|
Black
|
PVC
|
0.531 in
13.5 mm
|
0.378 in
9.6 mm
|
0.157 in
4.0 mm
|
0.346 in
8.8 mm