Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Open Rubber Grommets have snap-in design enables quick and easy installation.
Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;
Colour: Black
You may also be interested in our range of Blanking Plugs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Material | Hole Diameter | Inside Diameter | Panel Thickness | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0746 - £ 0.1052 | 10000 In stock |
0.543 in
13.8 mm
|
Black
|
PVC
|
0.402 in
10.2 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
0.177 in
4.5 mm
|
||
| 10082256 | £ 0.0469 - £ 0.078 | 184000 In stock |
0.374 in
9.5 mm
|
Black
|
PVC
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.248 in
6.3 mm
|
|
| 10082201 | £ 0.0625 - £ 0.1052 | 4000 In stock |
0.543 in
13.8 mm
|
Black
|
PVC
|
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
|
| 10090497 | £ 0.0962 - £ 0.2737 | 3500 In stock |
0.626 in
15.9 mm
|
Black
|
PVC
|
0.469 in
11.9 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
|
| £ 0.0988 - £ 0.1748 | 8000 In stock |
0.669 in
17.0 mm
|
Black
|
PVC
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
| £ 0.2749 - £ 0.2843 | 250 In stock |
1.004 in
25.5 mm
|
Black
|
PVC
|
0.787 in
20.0 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 10070154 | £ 0.1278 - £ 0.1809 | 8000 In stock |
0.748 in
19.0 mm
|
Black
|
PVC
|
0.559 in
14.2 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
| £ 0.1856 - £ 0.1988 | 17000 In stock |
0.866 in
22.0 mm
|
Black
|
PVC
|
0.689 in
17.5 mm
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| £ 0.2409 - £ 0.2409 | Request the lead time here |
0.874 in
22.2 mm
|
Black
|
TPE
|
0.673 in
17.1 mm
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1194 - £ 0.1844 | Request the lead time here |
0.748 in
19.0 mm
|
Black
|
PVC
|
0.559 in
14.2 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 10090466 | £ 0.0476 - £ 0.1025 | 49000 In stock |
0.346 in
8.8 mm
|
Black
|
PVC
|
0.236 in
6.0 mm
|
0.126 in
3.2 mm
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
|
| £ 0.0949 - £ 0.1179 | 5876 In stock |
0.559 in
14.2 mm
|
Black
|
PVC
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| £ 0.0541 - £ 0.1289 | 1000 In stock |
0.492 in
12.5 mm
|
Black
|
PVC
|
0.374 in
9.5 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.268 in
6.8 mm
|
||
| 10081761 | £ 0.3642 - £ 0.6431 | 22000 In stock |
1.496 in
38.0 mm
|
Black
|
PVC
|
1.22 in
31.0 mm
|
0.98 in
24.9 mm
|
0.063 in
1.6 mm
|
0.307 in
7.8 mm
|
|
| £ 0.3756 - £ 0.7122 | 10600 In stock |
1.752 in
44.5 mm
|
Black
|
PVC
|
1.26 in
32.0 mm
|
1.004 in
25.5 mm
|
0.031 in
0.8 mm
|
0.252 in
6.4 mm
|
||
| 10068793 | £ 0.0579 - £ 0.0895 | 4000 In stock |
0.433 in
11.0 mm
|
Black
|
PVC
|
0.311 in
7.9 mm
|
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
|
| £ 0.1526 - £ 0.1606 | 33000 In stock |
0.63 in
16.0 mm
|
Black
|
PVC
|
0.492 in
12.5 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| £ 0.214 - £ 0.2227 | 13000 In stock |
0.866 in
22.0 mm
|
Black
|
PVC
|
0.748 in
19.0 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
0.217 in
5.5 mm
|
||
| 10071601 | £ 0.1601 - £ 0.2197 | 44000 In stock |
0.866 in
22.0 mm
|
Black
|
PVC
|
0.689 in
17.5 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
| 10090411 | £ 0.108 - £ 0.1884 | 11500 In stock |
0.748 in
19.0 mm
|
Black
|
PVC
|
0.531 in
13.5 mm
|
0.378 in
9.6 mm
|
0.126 in
3.2 mm
|
0.378 in
9.6 mm