Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Open Rubber Grommets have snap-in design enables quick and easy installation.
Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;
Colour: Black
You may also be interested in our range of Blanking Plugs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Material | Hole Diameter | Inside Diameter | Panel Thickness | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1785 - £ 0.1856 | Request the lead time here |
0.846 in
21.5 mm
|
Black
|
TPE
|
0.661 in
16.8 mm
|
0.496 in
12.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 10072561 | £ 0.1066 - £ 0.1778 | 2500 In stock |
0.748 in
19.0 mm
|
Black
|
PVC
|
0.492 in
12.5 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
| £ 0.0765 - £ 0.0815 | Request the lead time here |
0.563 in
14.3 mm
|
Black
|
TPE
|
0.429 in
10.9 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1324 - £ 0.1379 | 529 In stock |
0.429 in
10.9 mm
|
Black
|
TPE
|
0.303 in
7.7 mm
|
0.189 in
4.8 mm
|
0.031 in
0.8 mm
|
0.189 in
4.8 mm
|
||
| 10155721 | £ 0.1601 - £ 0.1672 | Request the lead time here |
0.559 in
14.2 mm
|
Black
|
TPE
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
0.276 in
7.0 mm
|
|
| 10155769 | £ 0.1414 - £ 0.1474 | 55220 In stock |
0.874 in
22.2 mm
|
Black
|
TPE
|
0.673 in
17.1 mm
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
|
| £ 0.0633 - £ 0.1073 | 25000 In stock |
0.559 in
14.2 mm
|
Black
|
PVC
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 10070031 | £ 0.4507 - £ 0.784 | 27200 In stock |
1.811 in
46.0 mm
|
Black
|
PVC
|
1.496 in
38.0 mm
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
0.433 in
11.0 mm
|
|
| £ 0.0379 - £ 0.0386 | Request the lead time here |
0.315 in
8.0 mm
|
Black
|
PVC
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
0.177 in
4.5 mm
|
||
| £ 0.4082 - £ 0.4167 | Request the lead time here |
1.189 in
30.2 mm
|
Black
|
TPE
|
0.988 in
25.1 mm
|
0.858 in
21.8 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| £ 0.2197 - £ 0.2282 | 5000 In stock |
0.63 in
16.0 mm
|
Black
|
TPE/TPV
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| £ 0.1277 - £ 0.1329 | Request the lead time here |
0.374 in
9.5 mm
|
Black
|
TPE
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.248 in
6.3 mm
|
||
| £ 0.1408 - £ 0.1474 | Request the lead time here |
0.433 in
11.0 mm
|
Black
|
TPE
|
0.315 in
8.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.217 in
5.5 mm
|
||
| 10009932 | £ 0.1258 - £ 0.1311 | 693 In stock |
0.559 in
14.2 mm
|
Black
|
TPE/TPV
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
0.276 in
7.0 mm
|
|
| £ 0.2211 - £ 0.2296 | Request the lead time here |
0.669 in
17.0 mm
|
Black
|
TPE/TPV
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
| 10072035 | £ 0.0915 - £ 0.1526 | 63000 In stock |
0.63 in
16.0 mm
|
Black
|
PVC
|
0.492 in
12.5 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
|
| 10155691 | £ 0.6747 - £ 0.6747 | 2230 In stock |
1.189 in
30.2 mm
|
Black
|
TPE
|
0.988 in
25.1 mm
|
0.858 in
21.8 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
|
| 10009833 | £ 0.2367 - £ 0.2466 | 989 In stock |
0.945 in
24.0 mm
|
Black
|
TPE
|
0.748 in
19.0 mm
|
0.5 in
12.7 mm
|
0.094 in
2.4 mm
|
0.28 in
7.1 mm
|
|
| 10155745 | £ 0.1241 - £ 0.1294 | 7980 In stock |
0.563 in
14.3 mm
|
Black
|
TPE
|
0.429 in
10.9 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
|
| 10009949 | £ 0.1601 - £ 0.1672 | 10457 In stock |
0.669 in
17.0 mm
|
Black
|
TPE
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm