Menu Search

Standard Open Grommets

In stock

Open Rubber Grommets have snap-in design enables quick and easy installation.

Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;

  • Polyvinyl Chloride (PVC) that protects wires and cables passing through panels.
  • Thermoplastic Rubber that's resistant to most oils and greases, and can withstand temperatures from -40C up to 135C.
  • Thermoplastic Elastomer (TPE), which is suitable for harsh environments and has a wider temperature range.
  • TPE is a very stable material, offering a long operating life.
  • Heat resistant EPDM, a material used in extreme temperature environments, ranging from -40C up to 125C

Colour: Black

You may also be interested in our range of Blanking Plugs and Flat Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
264 results
Product SKUs information
Essentra Part Number Price range Availability Overall Diameter Colour Material Hole Diameter Inside Diameter Panel Thickness Overall Height View
£ 0.0762 - £ 0.0778 25286 In stock
16.0 mm
Black
PVC
12.0 mm
8.0 mm
2.0 mm
7.0 mm
£ 0.0644 - £ 0.0657 29567 In stock
16.0 mm
Black
PVC
12.0 mm
10.0 mm
1.5 mm
6.5 mm
£ 0.0833 - £ 0.085 6700 In stock
16.0 mm
Black
PVC
12.0 mm
8.0 mm
4.0 mm
9.0 mm
10284247 £ 0.0674 - £ 0.0687 5667 In stock
16.0 mm
Black
PVC
12.0 mm
10.0 mm
3.0 mm
8.0 mm
£ 0.0965 - £ 0.0985 15512 In stock
20.0 mm
Black
PVC
15.0 mm
11.0 mm
2.0 mm
7.0 mm
£ 0.1159 - £ 0.1182 6658 In stock
22.0 mm
Black
PVC
18.0 mm
12.0 mm
2.0 mm
7.0 mm
10284346 £ 0.1615 - £ 0.1658 15647 In stock
27.0 mm
Black
PVC
22.0 mm
16.0 mm
1.5 mm
7.5 mm
10284384 £ 0.0413 - £ 0.0422 31316 In stock
8.0 mm
Black
EPDM
5.0 mm
2.0 mm
1.0 mm
4.0 mm
10284421 £ 0.0409 - £ 0.0418 Request the lead time here
8.0 mm
Black
EPDM
5.0 mm
3.0 mm
1.5 mm
4.5 mm
£ 0.0674 - £ 0.0687 8274 In stock
11.0 mm
Black
EPDM
8.0 mm
4.0 mm
1.0 mm
8.0 mm
£ 0.05 - £ 0.051 22164 In stock
11.0 mm
Black
EPDM
8.0 mm
6.0 mm
2.0 mm
6.0 mm
10284544 £ 0.0576 - £ 0.0589 48577 In stock
12.0 mm
Black
EPDM
9.0 mm
6.0 mm
3.0 mm
7.0 mm
£ 0.0738 - £ 0.0754 51557 In stock
14.0 mm
Black
EPDM
10.0 mm
6.0 mm
2.0 mm
7.0 mm
10284278 £ 0.1006 - £ 0.1026 Request the lead time here
20.0 mm
Black
PVC
15.0 mm
11.0 mm
3.0 mm
8.0 mm
£ 0.1231 - £ 0.1257 19200 In stock
22.0 mm
Black
PVC
18.0 mm
12.0 mm
3.0 mm
8.0 mm
10284353 £ 0.1658 - £ 0.17 15900 In stock
27.0 mm
Black
PVC
22.0 mm
16.0 mm
2.0 mm
8.0 mm
10284391 £ 0.0413 - £ 0.0422 18032 In stock
8.0 mm
Black
EPDM
5.0 mm
2.0 mm
1.5 mm
4.5 mm
10284438 £ 0.0409 - £ 0.0418 3138 In stock
8.0 mm
Black
EPDM
5.0 mm
3.0 mm
2.0 mm
5.0 mm
10284476 £ 0.0552 - £ 0.0564 26018 In stock
11.0 mm
Black
EPDM
8.0 mm
4.0 mm
2.0 mm
6.0 mm
£ 0.0535 - £ 0.0547 39878 In stock
12.0 mm
Black
EPDM
9.0 mm
6.0 mm
1.0 mm
5.0 mm
  • of 14
Cable Grommet 8.0 mm 12.0 mm 16.0 mm 2.0 mm

10284186

Price Range
£ 0.0778 - £ 0.0762

Stock Levels
25286 In stock
Attributes
  • Overall Height
    7.0 mm
  • Overall Diameter
    16.0 mm
  • Inside Diameter
    8.0 mm
  • Hole Diameter
    12.0 mm
  • Panel Thickness
    2.0 mm
Cable Grommet 10.0 mm 12.0 mm 16.0 mm 1.5 mm

10284223

Price Range
£ 0.0657 - £ 0.0644

Stock Levels
29567 In stock
Attributes
  • Overall Height
    6.5 mm
  • Overall Diameter
    16.0 mm
  • Inside Diameter
    10.0 mm
  • Hole Diameter
    12.0 mm
  • Panel Thickness
    1.5 mm
Cable Grommet 8.0 mm 12.0 mm 16.0 mm 4.0 mm

10284209

Price Range
£ 0.085 - £ 0.0833

Stock Levels
6700 In stock
Attributes
  • Overall Height
    9.0 mm
  • Overall Diameter
    16.0 mm
  • Inside Diameter
    8.0 mm
  • Hole Diameter
    12.0 mm
  • Panel Thickness
    4.0 mm
Cable Grommet 10.0 mm 12.0 mm 16.0 mm 3.0 mm

10284247

Price Range
£ 0.0687 - £ 0.0674

Stock Levels
5667 In stock
Attributes
  • Overall Height
    8.0 mm
  • Overall Diameter
    16.0 mm
  • Inside Diameter
    10.0 mm
  • Hole Diameter
    12.0 mm
  • Panel Thickness
    3.0 mm
Cable Grommet 11.0 mm 15.0 mm 20.0 mm 2.0 mm

10284261

Price Range
£ 0.0985 - £ 0.0965

Stock Levels
15512 In stock
Attributes
  • Overall Height
    7.0 mm
  • Overall Diameter
    20.0 mm
  • Inside Diameter
    11.0 mm
  • Hole Diameter
    15.0 mm
  • Panel Thickness
    2.0 mm
Cable Grommet 12.0 mm 18.0 mm 22.0 mm 2.0 mm

10284308

Price Range
£ 0.1182 - £ 0.1159

Stock Levels
6658 In stock
Attributes
  • Overall Height
    7.0 mm
  • Overall Diameter
    22.0 mm
  • Inside Diameter
    12.0 mm
  • Hole Diameter
    18.0 mm
  • Panel Thickness
    2.0 mm
Cable Grommet 16.0 mm 22.0 mm 27.0 mm 1.5 mm

10284346

Price Range
£ 0.1658 - £ 0.1615

Stock Levels
15647 In stock
Attributes
  • Overall Height
    7.5 mm
  • Overall Diameter
    27.0 mm
  • Inside Diameter
    16.0 mm
  • Hole Diameter
    22.0 mm
  • Panel Thickness
    1.5 mm
Cable Grommet 2.0 mm 5.0 mm 8.0 mm 1.0 mm

10284384

Price Range
£ 0.0422 - £ 0.0413

Stock Levels
31316 In stock
Attributes
  • Overall Height
    4.0 mm
  • Overall Diameter
    8.0 mm
  • Inside Diameter
    2.0 mm
  • Hole Diameter
    5.0 mm
  • Panel Thickness
    1.0 mm
Cable Grommet 3.0 mm 5.0 mm 8.0 mm 1.5 mm

10284421

Price Range
£ 0.0418 - £ 0.0409

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.5 mm
  • Overall Diameter
    8.0 mm
  • Inside Diameter
    3.0 mm
  • Hole Diameter
    5.0 mm
  • Panel Thickness
    1.5 mm
Cable Grommet 4.0 mm 8.0 mm 11.0 mm 1.0 mm

10284469

Price Range
£ 0.0687 - £ 0.0674

Stock Levels
8274 In stock
Attributes
  • Overall Height
    8.0 mm
  • Overall Diameter
    11.0 mm
  • Inside Diameter
    4.0 mm
  • Hole Diameter
    8.0 mm
  • Panel Thickness
    1.0 mm
Cable Grommet 6.0 mm 8.0 mm 11.0 mm 2.0 mm

10284506

Price Range
£ 0.051 - £ 0.05

Stock Levels
22164 In stock
Attributes
  • Overall Height
    6.0 mm
  • Overall Diameter
    11.0 mm
  • Inside Diameter
    6.0 mm
  • Hole Diameter
    8.0 mm
  • Panel Thickness
    2.0 mm
Cable Grommet 6.0 mm 9.0 mm 12.0 mm 3.0 mm

10284544

Price Range
£ 0.0589 - £ 0.0576

Stock Levels
48577 In stock
Attributes
  • Overall Height
    7.0 mm
  • Overall Diameter
    12.0 mm
  • Inside Diameter
    6.0 mm
  • Hole Diameter
    9.0 mm
  • Panel Thickness
    3.0 mm
Cable Grommet 6.0 mm 10.0 mm 14.0 mm 2.0 mm

10284582

Price Range
£ 0.0754 - £ 0.0738

Stock Levels
51557 In stock
Attributes
  • Overall Height
    7.0 mm
  • Overall Diameter
    14.0 mm
  • Inside Diameter
    6.0 mm
  • Hole Diameter
    10.0 mm
  • Panel Thickness
    2.0 mm
Cable Grommet 11.0 mm 15.0 mm 20.0 mm 3.0 mm

10284278

Price Range
£ 0.1026 - £ 0.1006

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.0 mm
  • Overall Diameter
    20.0 mm
  • Inside Diameter
    11.0 mm
  • Hole Diameter
    15.0 mm
  • Panel Thickness
    3.0 mm
Cable Grommet 12.0 mm 18.0 mm 22.0 mm 3.0 mm

10284315

Price Range
£ 0.1257 - £ 0.1231

Stock Levels
19200 In stock
Attributes
  • Overall Height
    8.0 mm
  • Overall Diameter
    22.0 mm
  • Inside Diameter
    12.0 mm
  • Hole Diameter
    18.0 mm
  • Panel Thickness
    3.0 mm
Cable Grommet 16.0 mm 22.0 mm 27.0 mm 2.0 mm

10284353

Price Range
£ 0.17 - £ 0.1658

Stock Levels
15900 In stock
Attributes
  • Overall Height
    8.0 mm
  • Overall Diameter
    27.0 mm
  • Inside Diameter
    16.0 mm
  • Hole Diameter
    22.0 mm
  • Panel Thickness
    2.0 mm
Cable Grommet 2.0 mm 5.0 mm 8.0 mm 1.5 mm

10284391

Price Range
£ 0.0422 - £ 0.0413

Stock Levels
18032 In stock
Attributes
  • Overall Height
    4.5 mm
  • Overall Diameter
    8.0 mm
  • Inside Diameter
    2.0 mm
  • Hole Diameter
    5.0 mm
  • Panel Thickness
    1.5 mm
Cable Grommet 3.0 mm 5.0 mm 8.0 mm 2.0 mm

10284438

Price Range
£ 0.0418 - £ 0.0409

Stock Levels
3138 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Diameter
    8.0 mm
  • Inside Diameter
    3.0 mm
  • Hole Diameter
    5.0 mm
  • Panel Thickness
    2.0 mm
Cable Grommet 4.0 mm 8.0 mm 11.0 mm 2.0 mm

10284476

Price Range
£ 0.0564 - £ 0.0552

Stock Levels
26018 In stock
Attributes
  • Overall Height
    6.0 mm
  • Overall Diameter
    11.0 mm
  • Inside Diameter
    4.0 mm
  • Hole Diameter
    8.0 mm
  • Panel Thickness
    2.0 mm
Cable Grommet 6.0 mm 9.0 mm 12.0 mm 1.0 mm

10284513

Price Range
£ 0.0547 - £ 0.0535

Stock Levels
39878 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Diameter
    12.0 mm
  • Inside Diameter
    6.0 mm
  • Hole Diameter
    9.0 mm
  • Panel Thickness
    1.0 mm