Menu Search

Standard Hex Nuts - Plastic

In stock

Plastic Hex Nuts, or Hex Nuts, are made from a variety of plastics and come in a selection of thread sizes to suit your application needs. These popular plastic nuts can are securely screwed on to a bolt or other fastener fitting, thanks to the threaded core.The hexagonal shape means the nut can be easily tightened and loosened - making them a practical choice.

Our plastic hexagonal nuts come in a choice of materials, including Nylon 6/6 (or Polyamide), Polypropylene (PP) and Polyvinylidene Fluoride (PVDF). Refer to standard NF E 2403, ISO 4032, DIN 555, DIN 934 for guidance purposes only. Included is a high-quality Polyether Ether Ketone (PEEK) option, which offers resistance to most chemicals and is UL94 V0 rated. The brown PEEK material is also has a continuous application temperature of 180C. The range also features a polycarbonate transparent nut, ideal for Point of Sale (POS) display construction.

  • Colours: Black, Brown, Natural, Transparent, Grey.

Our Plastic Hex Nuts are regularly purchased with Retaining Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
84 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material View
£ 0.1488 - £ 0.1488 3700 In stock
M8
Clear
PC
£ 1.9277 - £ 2.0127 3048 In stock
M2.6
Light Brown
PEEK
£ 0.2209 - £ 0.776 Request the lead time here
M6
Natural
PVDF
£ 0.3075 - £ 0.3075 3759 In stock
M8
Natural
PVDF
£ 0.0939 - £ 0.0979 162000 In stock
M6
Natural
Nylon 6/6
£ 0.1182 - £ 0.1231 21043 In stock
M5
Natural
PA
£ 0.4479 - £ 0.4479 620 In stock
M12
Natural
PP
£ 0.9652 - £ 0.9652 258 In stock
M16
Natural
PP
10041574 £ 0.5499 - £ 0.5499 522 In stock
M10
Natural
PVDF
£ 0.3217 - £ 0.3288 Request the lead time here
M12
Natural
Nylon 6/6
10041543 £ 0.2012 - £ 0.2055 14062 In stock
M10
Natural
Nylon 6/6
10041505 £ 0.146 - £ 0.1488 31965 In stock
M8
Natural
Nylon 6/6
10279137 £ 0.1041 - £ 0.1084 8000 In stock
M3
Natural
Nylon 6/6
£ 4.4649 - £ 4.5499 9 In stock
M6
Light Brown
PEEK
£ 0.9142 - £ 0.9525 Request the lead time here
M2
Clear
PC
£ 0.3954 - £ 0.4039 5376 In stock
M14
Natural
Nylon 6/6
£ 1.0092 - £ 1.0092 379 In stock
M12
Natural
PVDF
£ 1.7859 - £ 1.8568 Request the lead time here
M2
Brown
PEEK
£ 2.1119 - £ 2.197 25 In stock
M4
Light Brown
PEEK
£ 0.4053 - £ 0.4223 410 In stock
M6
Clear
PC
  • of 5
Hex Nut M8 13.0 mm PC Clear

10114018

Price Range
£ 0.1488 - £ 0.1488

Stock Levels
3700 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Commodity Code
    3926909790
Hex Nut M2.6 5.0 mm PEEK Light Brown

10220795

Price Range
£ 2.0127 - £ 1.9277

Stock Levels
3048 In stock
Attributes
  • Thread Size
    M2.6
  • Distance Across Flats
    5.0 mm
  • Overall Height
    2.0 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M6 10.0 mm PVDF Natural

10041499

Price Range
£ 0.776 - £ 0.2209

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M8 13.0 mm PVDF Natural

10041536

Price Range
£ 0.3075 - £ 0.3075

Stock Levels
3759 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M6 10.0 mm Nylon 6/6 Natural

10041468

Price Range
£ 0.0979 - £ 0.0939

Stock Levels
162000 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M5 8.0 mm PA Natural

10326404

Price Range
£ 0.1231 - £ 0.1182

Stock Levels
21043 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M12 18.0 mm PP Natural

10041604

Price Range
£ 0.4479 - £ 0.4479

Stock Levels
620 In stock
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.0 mm
  • Overall Height
    10.8 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M16 24.0 mm PP Natural

10041642

Price Range
£ 0.9652 - £ 0.9652

Stock Levels
258 In stock
Attributes
  • Thread Size
    M16
  • Distance Across Flats
    24.0 mm
  • Overall Height
    14.8 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M10 17.0 mm PVDF Natural

10041574

Price Range
£ 0.5499 - £ 0.5499

Stock Levels
522 In stock
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M12 18.0 mm Nylon 6/6 Natural

10041581

Price Range
£ 0.3288 - £ 0.3217

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.0 mm
  • Overall Height
    10.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M10 17.0 mm Nylon 6/6 Natural

10041543

Price Range
£ 0.2055 - £ 0.2012

Stock Levels
14062 In stock
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M8 13.0 mm Nylon 6/6 Natural

10041505

Price Range
£ 0.1488 - £ 0.146

Stock Levels
31965 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M3 5.5 mm Nylon 6/6 Natural

10279137

Price Range
£ 0.1084 - £ 0.1041

Stock Levels
8000 In stock
Attributes
  • Thread Size
    M3
  • Distance Across Flats
    5.5 mm
  • Overall Height
    2.4 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M6 10.0 mm PEEK Light Brown

10220832

Price Range
£ 4.5499 - £ 4.4649

Stock Levels
9 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M2 4.0 mm PC Clear

10218365

Price Range
£ 0.9525 - £ 0.9142

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2
  • Distance Across Flats
    4.0 mm
  • Overall Height
    1.6 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate
Hex Nut M14 21.0 mm Nylon 6/6 Natural

10041628

Price Range
£ 0.4039 - £ 0.3954

Stock Levels
5376 In stock
Attributes
  • Thread Size
    M14
  • Distance Across Flats
    21.0 mm
  • Overall Height
    12.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M12 18.0 mm PVDF Natural

10041611

Price Range
£ 1.0092 - £ 1.0092

Stock Levels
379 In stock
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.0 mm
  • Overall Height
    10.8 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M2 4.0 mm PEEK Brown

10358795

Price Range
£ 1.8568 - £ 1.7859

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2
  • Colour
    Brown
  • Full Material
    Polyether Ether Ketone
  • Commodity Code
    3926909790
Hex Nut M4 7.0 mm PEEK Light Brown

10220818

Price Range
£ 2.197 - £ 2.1119

Stock Levels
25 In stock
Attributes
  • Thread Size
    M4
  • Distance Across Flats
    7.0 mm
  • Overall Height
    3.2 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M6 10.0 mm PC Clear

10218402

Price Range
£ 0.4223 - £ 0.4053

Stock Levels
410 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate