Menu Search

Standard Hex Nuts - Plastic

In stock

Plastic Hex Nuts, or Hex Nuts, are made from a variety of plastics and come in a selection of thread sizes to suit your application needs. These popular plastic nuts can are securely screwed on to a bolt or other fastener fitting, thanks to the threaded core.The hexagonal shape means the nut can be easily tightened and loosened - making them a practical choice.

Our plastic hexagonal nuts come in a choice of materials, including Nylon 6/6 (or Polyamide), Polypropylene (PP) and Polyvinylidene Fluoride (PVDF). Refer to standard NF E 2403, ISO 4032, DIN 555, DIN 934 for guidance purposes only. Included is a high-quality Polyether Ether Ketone (PEEK) option, which offers resistance to most chemicals and is UL94 V0 rated. The brown PEEK material is also has a continuous application temperature of 180C. The range also features a polycarbonate transparent nut, ideal for Point of Sale (POS) display construction.

  • Colours: Black, Brown, Natural, Transparent, Grey.

Our Plastic Hex Nuts are regularly purchased with Retaining Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
84 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material View
10179628 £ 0.1956 - £ 0.2601 Request the lead time here
M2
Natural
Nylon 6/6
10179635 £ 0.1717 - £ 0.212 34930 In stock
M2.5
Natural
Nylon 6/6
£ 1.9277 - £ 2.0127 3048 In stock
M2.6
Light Brown
PEEK
£ 4.4649 - £ 4.5499 9 In stock
M6
Light Brown
PEEK
£ 1.7859 - £ 1.8568 Request the lead time here
M2
Brown
PEEK
£ 2.1119 - £ 2.197 25 In stock
M4
Light Brown
PEEK
£ 0.1264 - £ 0.1318 Request the lead time here
M6
Natural
PA
10108970 £ 0.1104 - £ 0.1151 1613 In stock
#4-40
Natural
Nylon 6/6
10041574 £ 0.5499 - £ 0.5499 522 In stock
M10
Natural
PVDF
£ 1.0092 - £ 1.0092 379 In stock
M12
Natural
PVDF
£ 0.3217 - £ 0.3288 Request the lead time here
M12
Natural
Nylon 6/6
£ 0.3954 - £ 0.4039 5376 In stock
M14
Natural
Nylon 6/6
£ 0.9142 - £ 0.9525 Request the lead time here
M2
Clear
PC
£ 0.4053 - £ 0.4223 410 In stock
M6
Clear
PC
£ 0.1601 - £ 0.1672 23352 In stock
M5
Clear
PC
£ 0.1182 - £ 0.1231 21043 In stock
M5
Natural
PA
£ 0.1488 - £ 0.1488 3700 In stock
M8
Clear
PC
10041420 £ 0.0909 - £ 0.0948 90718 In stock
M5
Natural
Nylon 6/6
£ 0.2209 - £ 0.776 Request the lead time here
M6
Natural
PVDF
£ 0.3075 - £ 0.3075 3759 In stock
M8
Natural
PVDF
  • of 5
Hex Nut M2 4.0 mm Nylon 6/6 Natural

10179628

Price Range
£ 0.2601 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2
  • Distance Across Flats
    4.0 mm
  • Overall Height
    1.6 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M2.5 5.0 mm Nylon 6/6 Natural

10179635

Price Range
£ 0.212 - £ 0.1717

Stock Levels
34930 In stock
Attributes
  • Thread Size
    M2.5
  • Distance Across Flats
    5.0 mm
  • Overall Height
    2.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M2.6 5.0 mm PEEK Light Brown

10220795

Price Range
£ 2.0127 - £ 1.9277

Stock Levels
3048 In stock
Attributes
  • Thread Size
    M2.6
  • Distance Across Flats
    5.0 mm
  • Overall Height
    2.0 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M6 10.0 mm PEEK Light Brown

10220832

Price Range
£ 4.5499 - £ 4.4649

Stock Levels
9 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M2 4.0 mm PEEK Brown

10358795

Price Range
£ 1.8568 - £ 1.7859

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2
  • Colour
    Brown
  • Full Material
    Polyether Ether Ketone
  • Commodity Code
    3926909790
Hex Nut M4 7.0 mm PEEK Light Brown

10220818

Price Range
£ 2.197 - £ 2.1119

Stock Levels
25 In stock
Attributes
  • Thread Size
    M4
  • Distance Across Flats
    7.0 mm
  • Overall Height
    3.2 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M6 10.0 mm PA Natural

10326428

Price Range
£ 0.1318 - £ 0.1264

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut #4-40 6.2 mm Nylon 6/6 Natural

10108970

Price Range
£ 0.1151 - £ 0.1104

Stock Levels
1613 In stock
Attributes
  • Thread Size
    #4-40
  • Distance Across Flats
    6.2 mm
  • Overall Height
    2.3 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M10 17.0 mm PVDF Natural

10041574

Price Range
£ 0.5499 - £ 0.5499

Stock Levels
522 In stock
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M12 18.0 mm PVDF Natural

10041611

Price Range
£ 1.0092 - £ 1.0092

Stock Levels
379 In stock
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.0 mm
  • Overall Height
    10.8 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M12 18.0 mm Nylon 6/6 Natural

10041581

Price Range
£ 0.3288 - £ 0.3217

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.0 mm
  • Overall Height
    10.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M14 21.0 mm Nylon 6/6 Natural

10041628

Price Range
£ 0.4039 - £ 0.3954

Stock Levels
5376 In stock
Attributes
  • Thread Size
    M14
  • Distance Across Flats
    21.0 mm
  • Overall Height
    12.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M2 4.0 mm PC Clear

10218365

Price Range
£ 0.9525 - £ 0.9142

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2
  • Distance Across Flats
    4.0 mm
  • Overall Height
    1.6 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate
Hex Nut M6 10.0 mm PC Clear

10218402

Price Range
£ 0.4223 - £ 0.4053

Stock Levels
410 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate
Hex Nut M5 8.0 mm PC Clear

10218396

Price Range
£ 0.1672 - £ 0.1601

Stock Levels
23352 In stock
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.4 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate
Hex Nut M5 8.0 mm PA Natural

10326404

Price Range
£ 0.1231 - £ 0.1182

Stock Levels
21043 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M8 13.0 mm PC Clear

10114018

Price Range
£ 0.1488 - £ 0.1488

Stock Levels
3700 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Commodity Code
    3926909790
Hex Nut M5 8.0 mm Nylon 6/6 Natural

10041420

Price Range
£ 0.0948 - £ 0.0909

Stock Levels
90718 In stock
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.2 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M6 10.0 mm PVDF Natural

10041499

Price Range
£ 0.776 - £ 0.2209

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M8 13.0 mm PVDF Natural

10041536

Price Range
£ 0.3075 - £ 0.3075

Stock Levels
3759 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride