Menu Search

Standard Hex Nuts - Plastic

In stock

Plastic Hex Nuts, or Hex Nuts, are made from a variety of plastics and come in a selection of thread sizes to suit your application needs. These popular plastic nuts can are securely screwed on to a bolt or other fastener fitting, thanks to the threaded core.The hexagonal shape means the nut can be easily tightened and loosened - making them a practical choice.

Our plastic hexagonal nuts come in a choice of materials, including Nylon 6/6 (or Polyamide), Polypropylene (PP) and Polyvinylidene Fluoride (PVDF). Refer to standard NF E 2403, ISO 4032, DIN 555, DIN 934 for guidance purposes only. Included is a high-quality Polyether Ether Ketone (PEEK) option, which offers resistance to most chemicals and is UL94 V0 rated. The brown PEEK material is also has a continuous application temperature of 180C. The range also features a polycarbonate transparent nut, ideal for Point of Sale (POS) display construction.

  • Colours: Black, Brown, Natural, Transparent, Grey.

Our Plastic Hex Nuts are regularly purchased with Retaining Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
84 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material View
10325124 £ 0.0564 - £ 0.0586 11094 In stock
M4 x 0.7
Natural
Nylon 6/6
£ 0.1842 - £ 0.1927 3292 In stock
M8
Natural
PA
£ 0.1199 - £ 0.1248 Request the lead time here
M3
Black
PA
£ 0.1166 - £ 0.1216 Request the lead time here
M4
Black
PA
£ 0.214 - £ 0.2225 2115 In stock
M2.5
Natural
PA
£ 0.1264 - £ 0.1318 Request the lead time here
M6
Black
PA
£ 0.0578 - £ 0.0602 Request the lead time here
M5 x 0.8
Natural
Nylon 6/6
£ 0.0952 - £ 0.1175 Request the lead time here
M3.5 x 0.6
Natural
Nylon 6/6
£ 0.1209 - £ 0.1258 Request the lead time here
M10 x 1.5
Natural
Nylon 6/6
£ 0.0605 - £ 0.063 Request the lead time here
M6 x 1.0
Natural
Nylon 6/6
£ 0.1729 - £ 0.18 Request the lead time here
3/8-32
Natural
Nylon 6/6
10325179 £ 0.3572 - £ 0.3657 Request the lead time here
M12 x 1.75
Natural
Nylon 6/6
£ 0.0626 - £ 0.0773 Request the lead time here
1/4-20
Natural
Nylon 6/6
10325155 £ 0.0445 - £ 0.055 Request the lead time here
M8 x 1.25
Natural
Nylon 6/6
£ 0.0792 - £ 0.0977 Request the lead time here
1/4-28
Natural
Nylon 6/6
£ 0.0564 - £ 0.0586 12984 In stock
M3 x 0.5
Natural
Nylon 6/6
10313732 £ 0.1027 - £ 0.107 Request the lead time here
M4
Natural
PC
£ 2.4379 - £ 2.5372 Request the lead time here
M5
Light Brown
PEEK
£ 14.3302 - £ 14.6136 218 In stock
M10
Light Brown
PEEK
£ 0.9142 - £ 0.9525 Request the lead time here
M2
Clear
PC
  • of 5
Hex Nut M4 x 0.7 6.9 mm Nylon 6/6 Natural

10325124

Price Range
£ 0.0586 - £ 0.0564

Stock Levels
11094 In stock
Attributes
  • Thread Size
    M4 x 0.7
  • Distance Across Flats
    6.9 mm
  • Overall Height
    3.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M8 13.0 mm PA Natural

10326442

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
3292 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M3 5.5 mm PA Black

10326381

Price Range
£ 0.1248 - £ 0.1199

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M4 7.0 mm PA Black

10326398

Price Range
£ 0.1216 - £ 0.1166

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M2.5 5.0 mm PA Natural

10326374

Price Range
£ 0.2225 - £ 0.214

Stock Levels
2115 In stock
Attributes
  • Thread Size
    M2.5
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M6 10.0 mm PA Black

10326435

Price Range
£ 0.1318 - £ 0.1264

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M5 x 0.8 7.9 mm Nylon 6/6 Natural

10325131

Price Range
£ 0.0602 - £ 0.0578

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5 x 0.8
  • Distance Across Flats
    7.9 mm
  • Overall Height
    4.3 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M3.5 x 0.6 6.9 mm Nylon 6/6 Natural

10325117

Price Range
£ 0.1175 - £ 0.0952

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3.5 x 0.6
  • Distance Across Flats
    6.9 mm
  • Overall Height
    2.7 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M10 x 1.5 14.8 mm Nylon 6/6 Natural

10325162

Price Range
£ 0.1258 - £ 0.1209

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.5
  • Distance Across Flats
    14.8 mm
  • Overall Height
    9.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M6 x 1.0 10.0 mm Nylon 6/6 Natural

10325148

Price Range
£ 0.063 - £ 0.0605

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6 x 1.0
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.4 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut 3/8-32 0.500 in Nylon 6/6 Natural

10325469

Price Range
£ 0.18 - £ 0.1729

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-32
  • Distance Across Flats
    12.7 mm
  • Overall Height
    3.2 mm
  • Outside Diameter
    12.7 mm
  • Colour
    Natural
Hex Nut M12 x 1.75 17.7 mm Nylon 6/6 Natural

10325179

Price Range
£ 0.3657 - £ 0.3572

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.75
  • Distance Across Flats
    17.7 mm
  • Overall Height
    10.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut 1/4-20 0.425 in Nylon 6/6 Natural

10325445

Price Range
£ 0.0773 - £ 0.0626

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/4-20
  • Distance Across Flats
    10.8 mm
  • Overall Height
    6 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M8 x 1.25 12.9 mm Nylon 6/6 Natural

10325155

Price Range
£ 0.055 - £ 0.0445

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8 x 1.25
  • Distance Across Flats
    12.9 mm
  • Overall Height
    6.4 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut 1/4-28 0.425 in Nylon 6/6 Natural

10325452

Price Range
£ 0.0977 - £ 0.0792

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/4-28
  • Distance Across Flats
    10.8 mm
  • Overall Height
    6 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M3 x 0.5 5.4 mm Nylon 6/6 Natural

10325100

Price Range
£ 0.0586 - £ 0.0564

Stock Levels
12984 In stock
Attributes
  • Thread Size
    M3 x 0.5
  • Distance Across Flats
    5.4 mm
  • Overall Height
    2.2 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M4 8.0 mm PC Natural

10313732

Price Range
£ 0.107 - £ 0.1027

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Colour
    Natural
  • Full Material
    Polycarbonate
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M5 8.0 mm PEEK Light Brown

10220825

Price Range
£ 2.5372 - £ 2.4379

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.0 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M10 17.0 mm PEEK Light Brown

10092309

Price Range
£ 14.6136 - £ 14.3302

Stock Levels
218 In stock
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M2 4.0 mm PC Clear

10218365

Price Range
£ 0.9525 - £ 0.9142

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2
  • Distance Across Flats
    4.0 mm
  • Overall Height
    1.6 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate