Menu Search

Standard Hex Nuts - Plastic

In stock

Plastic Hex Nuts, or Hex Nuts, are made from a variety of plastics and come in a selection of thread sizes to suit your application needs. These popular plastic nuts can are securely screwed on to a bolt or other fastener fitting, thanks to the threaded core.The hexagonal shape means the nut can be easily tightened and loosened - making them a practical choice.

Our plastic hexagonal nuts come in a choice of materials, including Nylon 6/6 (or Polyamide), Polypropylene (PP) and Polyvinylidene Fluoride (PVDF). Refer to standard NF E 2403, ISO 4032, DIN 555, DIN 934 for guidance purposes only. Included is a high-quality Polyether Ether Ketone (PEEK) option, which offers resistance to most chemicals and is UL94 V0 rated. The brown PEEK material is also has a continuous application temperature of 180C. The range also features a polycarbonate transparent nut, ideal for Point of Sale (POS) display construction.

  • Colours: Black, Brown, Natural, Transparent, Grey.

Our Plastic Hex Nuts are regularly purchased with Retaining Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
84 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material View
10041437 £ 0.1158 - £ 0.1158 23200 In stock
M5
Black
Nylon 6/6
£ 0.3982 - £ 0.4153 1196 In stock
M12
Natural
PA
10313725 £ 0.1686 - £ 0.1757 35038 In stock
M3
Natural
PC
£ 1.8851 - £ 1.9702 1657 In stock
M3
Light Brown
PEEK
£ 5.9815 - £ 6.0949 54 In stock
M8
Light Brown
PEEK
10041543 £ 0.2012 - £ 0.2055 13062 In stock
M10
Natural
Nylon 6/6
£ 0.3217 - £ 0.3288 11500 In stock
M12
Natural
Nylon 6/6
£ 0.3954 - £ 0.4039 5376 In stock
M14
Natural
Nylon 6/6
£ 0.1516 - £ 0.1573 Request the lead time here
M3
Clear
PC
£ 0.1545 - £ 0.1601 6296 In stock
M4
Clear
PC
£ 0.1601 - £ 0.1672 Request the lead time here
M2.6
Clear
PC
£ 0.5528 - £ 0.5754 420 In stock
M16
Natural
PA
£ 0.5428 - £ 0.5655 200 In stock
M8
Clear
PC
10279144 £ 0.0891 - £ 0.0928 6000 In stock
M4
Natural
Nylon 6/6
10279151 £ 0.1297 - £ 0.1324 Request the lead time here
M3
Black
Nylon 6/6
£ 0.3075 - £ 0.3075 3759 In stock
M8
Natural
PVDF
10041574 £ 0.5499 - £ 0.5499 522 In stock
M10
Natural
PVDF
£ 1.0092 - £ 1.0092 379 In stock
M12
Natural
PVDF
£ 0.1309 - £ 0.1309 4518 In stock
M5
Natural
PP
£ 0.9652 - £ 0.9652 258 In stock
M16
Natural
PP
  • of 5
Hex Nut M5 8.0 mm Nylon 6/6 Black

10041437

Price Range
£ 0.1158 - £ 0.1158

Stock Levels
23200 In stock
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.2 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M12 18.0 mm PA Natural

10326541

Price Range
£ 0.4153 - £ 0.3982

Stock Levels
1196 In stock
Attributes
  • Thread Size
    M12
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M3 5.5 mm PC Natural

10313725

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
35038 In stock
Attributes
  • Thread Size
    M3
  • Colour
    Natural
  • Full Material
    Polycarbonate
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M3 5.5 mm PEEK Light Brown

10220801

Price Range
£ 1.9702 - £ 1.8851

Stock Levels
1657 In stock
Attributes
  • Thread Size
    M3
  • Distance Across Flats
    5.5 mm
  • Overall Height
    2.4 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M8 13.0 mm PEEK Light Brown

10220849

Price Range
£ 6.0949 - £ 5.9815

Stock Levels
54 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M10 17.0 mm Nylon 6/6 Natural

10041543

Price Range
£ 0.2055 - £ 0.2012

Stock Levels
13062 In stock
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M12 18.0 mm Nylon 6/6 Natural

10041581

Price Range
£ 0.3288 - £ 0.3217

Stock Levels
11500 In stock
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.0 mm
  • Overall Height
    10.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M14 21.0 mm Nylon 6/6 Natural

10041628

Price Range
£ 0.4039 - £ 0.3954

Stock Levels
5376 In stock
Attributes
  • Thread Size
    M14
  • Distance Across Flats
    21.0 mm
  • Overall Height
    12.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M3 5.5 mm PC Clear

10218372

Price Range
£ 0.1573 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Distance Across Flats
    5.5 mm
  • Overall Height
    2.5 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate
Hex Nut M4 8.0 mm PC Clear

10218389

Price Range
£ 0.1601 - £ 0.1545

Stock Levels
6296 In stock
Attributes
  • Thread Size
    M4
  • Distance Across Flats
    8.0 mm
  • Overall Height
    3.3 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate
Hex Nut M2.6 5.0 mm PC Clear

10218426

Price Range
£ 0.1672 - £ 0.1601

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2.6
  • Distance Across Flats
    5.0 mm
  • Overall Height
    2.4 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate
Hex Nut M16 24.0 mm PA Natural

10326565

Price Range
£ 0.5754 - £ 0.5528

Stock Levels
420 In stock
Attributes
  • Thread Size
    M16
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M8 13.0 mm PC Clear

10218419

Price Range
£ 0.5655 - £ 0.5428

Stock Levels
200 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate
Hex Nut M4 7.0 mm Nylon 6/6 Natural

10279144

Price Range
£ 0.0928 - £ 0.0891

Stock Levels
6000 In stock
Attributes
  • Thread Size
    M4
  • Distance Across Flats
    7.0 mm
  • Overall Height
    3.2 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M3 5.5 mm Nylon 6/6 Black

10279151

Price Range
£ 0.1324 - £ 0.1297

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Distance Across Flats
    5.5 mm
  • Overall Height
    2.4 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M8 13.0 mm PVDF Natural

10041536

Price Range
£ 0.3075 - £ 0.3075

Stock Levels
3759 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M10 17.0 mm PVDF Natural

10041574

Price Range
£ 0.5499 - £ 0.5499

Stock Levels
522 In stock
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M12 18.0 mm PVDF Natural

10041611

Price Range
£ 1.0092 - £ 1.0092

Stock Levels
379 In stock
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.0 mm
  • Overall Height
    10.8 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M5 8.0 mm PP Natural

10041444

Price Range
£ 0.1309 - £ 0.1309

Stock Levels
4518 In stock
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.2 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M16 24.0 mm PP Natural

10041642

Price Range
£ 0.9652 - £ 0.9652

Stock Levels
258 In stock
Attributes
  • Thread Size
    M16
  • Distance Across Flats
    24.0 mm
  • Overall Height
    14.8 mm
  • Colour
    Natural
  • Full Material
    Polypropylene