Menu Search

Standard Hex Nuts - Plastic

In stock

Plastic Hex Nuts, or Hex Nuts, are made from a variety of plastics and come in a selection of thread sizes to suit your application needs. These popular plastic nuts can are securely screwed on to a bolt or other fastener fitting, thanks to the threaded core.The hexagonal shape means the nut can be easily tightened and loosened - making them a practical choice.

Our plastic hexagonal nuts come in a choice of materials, including Nylon 6/6 (or Polyamide), Polypropylene (PP) and Polyvinylidene Fluoride (PVDF). Refer to standard NF E 2403, ISO 4032, DIN 555, DIN 934 for guidance purposes only. Included is a high-quality Polyether Ether Ketone (PEEK) option, which offers resistance to most chemicals and is UL94 V0 rated. The brown PEEK material is also has a continuous application temperature of 180C. The range also features a polycarbonate transparent nut, ideal for Point of Sale (POS) display construction.

  • Colours: Black, Brown, Natural, Transparent, Grey.

Our Plastic Hex Nuts are regularly purchased with Retaining Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
84 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material View
£ 0.2209 - £ 0.776 Request the lead time here
M6
Natural
PVDF
£ 0.0939 - £ 0.0979 179000 In stock
M6
Natural
Nylon 6/6
10041505 £ 0.146 - £ 0.1488 31965 In stock
M8
Natural
Nylon 6/6
10041482 £ 0.1408 - £ 0.1408 Request the lead time here
M6 x 1.0
Natural
PP
£ 0.2069 - £ 0.2069 23 In stock
M8
Natural
PP
£ 0.3699 - £ 0.3699 6271 In stock
M10
Natural
PP
£ 0.4479 - £ 0.4479 620 In stock
M12
Natural
PP
£ 0.9652 - £ 0.9652 258 In stock
M16
Natural
PP
10279137 £ 0.1041 - £ 0.1084 Request the lead time here
M3
Natural
Nylon 6/6
10041574 £ 0.5499 - £ 0.5499 522 In stock
M10
Natural
PVDF
£ 0.3075 - £ 0.3075 3759 In stock
M8
Natural
PVDF
£ 0.462 - £ 0.4805 Request the lead time here
M16
Natural
Nylon 6/6
£ 1.6867 - £ 1.6867 750 In stock
M24
Natural
Nylon 6/6
10041420 £ 0.0909 - £ 0.0948 90718 In stock
M5
Natural
Nylon 6/6
10313725 £ 0.1686 - £ 0.1757 35038 In stock
M3
Natural
PC
£ 1.8851 - £ 1.9702 1682 In stock
M3
Light Brown
PEEK
£ 2.4379 - £ 2.5372 Request the lead time here
M5
Light Brown
PEEK
£ 14.3302 - £ 14.6136 218 In stock
M10
Light Brown
PEEK
£ 0.1601 - £ 0.1672 Request the lead time here
M2.6
Clear
PC
£ 0.5528 - £ 0.5754 420 In stock
M16
Natural
PA
  • of 5
Hex Nut M6 10.0 mm PVDF Natural

10041499

Price Range
£ 0.776 - £ 0.2209

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M6 10.0 mm Nylon 6/6 Natural

10041468

Price Range
£ 0.0979 - £ 0.0939

Stock Levels
179000 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M8 13.0 mm Nylon 6/6 Natural

10041505

Price Range
£ 0.1488 - £ 0.146

Stock Levels
31965 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M6 x 1.0 10.0 mm PP Natural

10041482

Price Range
£ 0.1408 - £ 0.1408

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6 x 1.0
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M8 13.0 mm PP Natural

10041529

Price Range
£ 0.2069 - £ 0.2069

Stock Levels
23 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M10 17.0 mm PP Natural

10041567

Price Range
£ 0.3699 - £ 0.3699

Stock Levels
6271 In stock
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M12 18.0 mm PP Natural

10041604

Price Range
£ 0.4479 - £ 0.4479

Stock Levels
620 In stock
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.0 mm
  • Overall Height
    10.8 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M16 24.0 mm PP Natural

10041642

Price Range
£ 0.9652 - £ 0.9652

Stock Levels
258 In stock
Attributes
  • Thread Size
    M16
  • Distance Across Flats
    24.0 mm
  • Overall Height
    14.8 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M3 5.5 mm Nylon 6/6 Natural

10279137

Price Range
£ 0.1084 - £ 0.1041

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Distance Across Flats
    5.5 mm
  • Overall Height
    2.4 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M10 17.0 mm PVDF Natural

10041574

Price Range
£ 0.5499 - £ 0.5499

Stock Levels
522 In stock
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M8 13.0 mm PVDF Natural

10041536

Price Range
£ 0.3075 - £ 0.3075

Stock Levels
3759 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M16 24.0 mm Nylon 6/6 Natural

10041635

Price Range
£ 0.4805 - £ 0.462

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Distance Across Flats
    24.0 mm
  • Overall Height
    14.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M24 36.0 mm Nylon 6/6 Natural

10041673

Price Range
£ 1.6867 - £ 1.6867

Stock Levels
750 In stock
Attributes
  • Thread Size
    M24
  • Distance Across Flats
    36.0 mm
  • Overall Height
    21.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M5 8.0 mm Nylon 6/6 Natural

10041420

Price Range
£ 0.0948 - £ 0.0909

Stock Levels
90718 In stock
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.2 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M3 5.5 mm PC Natural

10313725

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
35038 In stock
Attributes
  • Thread Size
    M3
  • Colour
    Natural
  • Full Material
    Polycarbonate
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M3 5.5 mm PEEK Light Brown

10220801

Price Range
£ 1.9702 - £ 1.8851

Stock Levels
1682 In stock
Attributes
  • Thread Size
    M3
  • Distance Across Flats
    5.5 mm
  • Overall Height
    2.4 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M5 8.0 mm PEEK Light Brown

10220825

Price Range
£ 2.5372 - £ 2.4379

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.0 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M10 17.0 mm PEEK Light Brown

10092309

Price Range
£ 14.6136 - £ 14.3302

Stock Levels
218 In stock
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M2.6 5.0 mm PC Clear

10218426

Price Range
£ 0.1672 - £ 0.1601

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2.6
  • Distance Across Flats
    5.0 mm
  • Overall Height
    2.4 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate
Hex Nut M16 24.0 mm PA Natural

10326565

Price Range
£ 0.5754 - £ 0.5528

Stock Levels
420 In stock
Attributes
  • Thread Size
    M16
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790