Quantity | Unit price |
---|---|
1000 + | £ 0.0239 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M5 |
---|---|
Distance Across Flats | 8.0 mm |
Distance Across Flats | 0.315 in |
Overall Height | 4.0 mm |
Overall Height | 0.157 in |
Nut Shape | Hexagonal |
Full Material | Mild Steel |
Finish | Zinc Plated |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue