Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0637 - £ 0.0637 | 161990 In stock |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Natural
|
|
||
| £ 0.1828 - £ 0.2041 | 14200 In stock |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
Natural
|
40.0 kg
40.0 kg
|
||
| £ 0.0939 - £ 0.121 | 101266 In stock |
1.654 in
42.0 mm
|
6.299 in
160.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| 10245088 | £ 0.1783 - £ 0.2297 | 56430 In stock |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
Black
|
22.0 kg
22.0 kg
|
|
| 10244906 | £ 0.0479 - £ 0.0617 | 66800 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Black
|
22.0 kg
22.0 kg
|
|
| £ 0.1127 - £ 0.1453 | 92 In stock |
3.071 in
78.0 mm
|
10.433 in
265.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| 10244333 | £ 0.0314 - £ 0.0405 | 463900 In stock |
1.181 in
30.0 mm
|
4.724 in
120.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| £ 0.299 - £ 0.3418 | 2758 In stock |
0.945 in
24.0 mm
|
3.937 in
100.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| £ 0.0357 - £ 0.0461 | Request the lead time here |
1.181 in
30.0 mm
|
4.724 in
120.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| £ 0.0984 - £ 0.1268 | 208100 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| 10244968 | £ 0.165 - £ 0.2127 | 32132 In stock |
3.78 in
96.0 mm
|
13.031 in
331.0 mm
|
Black
|
18.0 kg
18.0 kg
|
|
| £ 0.0568 - £ 0.0732 | Request the lead time here |
1.378 in
35.0 mm
|
5.591 in
142.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| £ 0.1637 - £ 0.2099 | 1798 In stock |
3.898 in
99.0 mm
|
13.386 in
340.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| £ 0.3569 - £ 0.4576 | 50700 In stock |
7.283 in
185.0 mm
|
24.016 in
610.0 mm
|
Black
|
80.0 kg
80.0 kg
|
||
| 10244272 | £ 0.0162 - £ 0.0209 | 1496521 In stock |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| 10244364 | £ 0.0426 - £ 0.0549 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
|
| £ 2.0632 - £ 2.4383 | 2431 In stock |
6.89 in
175.0 mm
|
22.835 in
580.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 0.6176 - £ 0.7861 | 300 In stock |
2.48 in
63.0 mm
|
9.055 in
230.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| £ 0.6176 - £ 0.7861 | 8157 In stock |
2.48 in
63.0 mm
|
9.055 in
230.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 1.4823 - £ 1.7519 | 3675 In stock |
6.535 in
166.0 mm
|
21.654 in
550.0 mm
|
Black
|
114.0 kg
114.0 kg