Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1047 - £ 0.1342 | Request the lead time here |
2.598 in
66.0 mm
|
9.449 in
240.0 mm
|
Black
|
55.0 kg
55.0 kg
|
||
| £ 0.0387 - £ 0.0499 | Request the lead time here |
1.378 in
35.0 mm
|
5.591 in
142.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
||
| £ 0.3443 - £ 0.3844 | 20107 In stock |
2.087 in
53.0 mm
|
7.874 in
200.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| £ 1.024 - £ 1.2737 | 956 In stock |
14.173 in
360.0 mm
|
45.984 in
1168.0 mm
|
Black
|
80.0 kg
80.0 kg
|
||
| £ 0.3569 - £ 0.4576 | Request the lead time here |
7.283 in
185.0 mm
|
24.016 in
610.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| £ 0.4851 - £ 0.622 | 1911 In stock |
9.685 in
246.0 mm
|
31.969 in
812.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| £ 0.0219 - £ 0.0283 | 106118 In stock |
0.591 in
15.0 mm
|
2.953 in
75.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| 10244852 | £ 0.0387 - £ 0.0499 | Request the lead time here |
1.378 in
35.0 mm
|
5.591 in
142.0 mm
|
Black
|
8.0 kg
8.0 kg
|
|
| £ 0.3753 - £ 0.4812 | 13153 In stock |
8.268 in
210.0 mm
|
26.969 in
685.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| £ 0.683 - £ 0.8495 | 963 In stock |
10.63 in
270.0 mm
|
35.984 in
914.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| £ 0.0262 - £ 0.0338 | 207042 In stock |
0.827 in
21.0 mm
|
3.78 in
96.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| £ 0.0422 - £ 0.0544 | 345708 In stock |
1.732 in
44.0 mm
|
6.496 in
165.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| 10244272 | £ 0.0162 - £ 0.0209 | 1496521 In stock |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| £ 1.4823 - £ 1.7519 | 3675 In stock |
6.535 in
166.0 mm
|
21.654 in
550.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| 10244357 | £ 0.0422 - £ 0.0544 | Request the lead time here |
1.732 in
44.0 mm
|
6.496 in
165.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| 10244258 | £ 0.0247 - £ 0.0283 | 138043 In stock |
0.591 in
15.0 mm
|
2.953 in
75.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| £ 0.6176 - £ 0.7861 | 8157 In stock |
2.48 in
63.0 mm
|
9.055 in
230.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 0.4409 - £ 0.5654 | 23211 In stock |
9.291 in
236.0 mm
|
30 in
762.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| £ 1.506 - £ 1.7795 | 300 In stock |
14.961 in
380.0 mm
|
47.992 in
1219.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| £ 0.0314 - £ 0.0405 | Request the lead time here |
1.181 in
30.0 mm
|
4.724 in
120.0 mm
|
Black
|
8.0 kg
8.0 kg