Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0637 - £ 0.0637 | 161990 In stock |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Natural
|
|
||
| £ 0.0233 - £ 0.0273 | 62116 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Green
|
|
||
| £ 0.0696 - £ 0.0814 | 11798 In stock |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Blue
|
22.0 kg
22.0 kg
|
||
| £ 0.0909 - £ 0.1064 | Request the lead time here |
4.016 in
102.0 mm
|
14.488 in
368.0 mm
|
Green
|
|
||
| £ 0.0696 - £ 0.0814 | 77100 In stock |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Yellow
|
|
||
| £ 0.0508 - £ 0.053 | 942 In stock |
1.421 in
36.1 mm
|
5.906 in
150.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| £ 0.0092 - £ 0.0107 | 13396 In stock |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Green
|
|
||
| £ 0.0233 - £ 0.0273 | Request the lead time here |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Green
|
|
||
| £ 0.0696 - £ 0.0814 | 2800 In stock |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Green
|
|
||
| £ 0.0233 - £ 0.0273 | 69486 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Red
|
|
||
| £ 0.0696 - £ 0.0814 | Request the lead time here |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Red
|
|
||
| £ 0.0253 - £ 0.0295 | 10336 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Silver
|
|
||
| £ 0.0754 - £ 0.0881 | Request the lead time here |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Silver
|
|
||
| £ 0.0233 - £ 0.0273 | 15775 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Yellow
|
|
||
| £ 0.0216 - £ 0.0252 | 90014 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Green
|
|
||
| £ 0.0436 - £ 0.0511 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Blue
|
|
||
| £ 0.2395 - £ 0.2608 | 15028 In stock |
3.15 in
80.0 mm
|
11.024 in
280.0 mm
|
Black
|
40.0 kg
40.0 kg
|
||
| £ 0.1127 - £ 0.1453 | 293 In stock |
3.071 in
78.0 mm
|
10.433 in
265.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| £ 0.2112 - £ 0.2324 | 17000 In stock |
2.087 in
53.0 mm
|
7.874 in
200.0 mm
|
Natural
|
40.0 kg
40.0 kg
|
||
| £ 0.1828 - £ 0.2041 | 14200 In stock |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
Natural
|
40.0 kg
40.0 kg