Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| 10244258 | £ 0.0247 - £ 0.0283 | 143343 In stock |
0.591 in
15.0 mm
|
2.953 in
75.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| £ 0.0387 - £ 0.0499 | Request the lead time here |
1.378 in
35.0 mm
|
5.591 in
142.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
||
| £ 0.3443 - £ 0.3844 | Request the lead time here |
2.087 in
53.0 mm
|
7.874 in
200.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| 10244357 | £ 0.0422 - £ 0.0544 | Request the lead time here |
1.732 in
44.0 mm
|
6.496 in
165.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| £ 0.2278 - £ 0.2848 | Request the lead time here |
0.945 in
24.0 mm
|
3.937 in
100.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
||
| £ 0.4851 - £ 0.622 | 1311 In stock |
9.685 in
246.0 mm
|
31.969 in
812.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| £ 0.0219 - £ 0.0283 | 71118 In stock |
0.591 in
15.0 mm
|
2.953 in
75.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| 10244852 | £ 0.0387 - £ 0.0499 | Request the lead time here |
1.378 in
35.0 mm
|
5.591 in
142.0 mm
|
Black
|
8.0 kg
8.0 kg
|
|
| 10244265 | £ 0.0262 - £ 0.0338 | 1330200 In stock |
0.827 in
21.0 mm
|
3.78 in
96.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| £ 0.1637 - £ 0.2099 | Request the lead time here |
3.898 in
99.0 mm
|
13.386 in
340.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| 10244272 | £ 0.0162 - £ 0.0209 | 1318021 In stock |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| 10244364 | £ 0.0426 - £ 0.0549 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
|
| £ 1.2141 - £ 1.5452 | 8773 In stock |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 2.2339 - £ 2.6401 | Request the lead time here |
8.858 in
225.0 mm
|
28.74 in
730.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 1.0407 - £ 1.3245 | 1788 In stock |
3.15 in
80.0 mm
|
11.024 in
280.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| £ 0.3569 - £ 0.4576 | 17900 In stock |
7.283 in
185.0 mm
|
24.016 in
610.0 mm
|
Black
|
80.0 kg
80.0 kg
|
||
| £ 0.4851 - £ 0.622 | Request the lead time here |
9.685 in
246.0 mm
|
31.969 in
812.0 mm
|
Black
|
80.0 kg
80.0 kg
|
||
| £ 0.6176 - £ 0.7861 | Request the lead time here |
2.48 in
63.0 mm
|
9.055 in
230.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 1.4823 - £ 1.7519 | 1275 In stock |
6.535 in
166.0 mm
|
21.654 in
550.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| 10251645 | £ 3.6924 - £ 4.0281 | 1400 In stock |
12.48 in
317.0 mm
|
40.551 in
1030.0 mm
|
Black
|
114.0 kg
114.0 kg