Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| £ 0.683 - £ 0.8495 | 463 In stock |
10.63 in
270.0 mm
|
35.984 in
914.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| £ 0.0262 - £ 0.0338 | 220742 In stock |
0.827 in
21.0 mm
|
3.78 in
96.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| £ 0.0422 - £ 0.0544 | 345708 In stock |
1.732 in
44.0 mm
|
6.496 in
165.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| 10244272 | £ 0.0162 - £ 0.0209 | 1731221 In stock |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| 10244364 | £ 0.0426 - £ 0.0549 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
|
| £ 0.6176 - £ 0.7861 | 8157 In stock |
2.48 in
63.0 mm
|
9.055 in
230.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 1.4823 - £ 1.7519 | 2875 In stock |
6.535 in
166.0 mm
|
21.654 in
550.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 2.2339 - £ 2.6401 | Request the lead time here |
8.858 in
225.0 mm
|
28.74 in
730.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 1.0407 - £ 1.3245 | 1788 In stock |
3.15 in
80.0 mm
|
11.024 in
280.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| £ 2.0632 - £ 2.4383 | 6300 In stock |
6.89 in
175.0 mm
|
22.835 in
580.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| 10247433 | £ 0.1235 - £ 0.1583 | 123706 In stock |
3.465 in
88.0 mm
|
11.811 in
300.0 mm
|
Black
|
55.0 kg
55.0 kg
|
|
| £ 0.0828 - £ 0.1062 | 3771 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| 10247396 | £ 0.0632 - £ 0.081 | Request the lead time here |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Black
|
55.0 kg
55.0 kg
|
|
| £ 1.2141 - £ 1.5452 | 8773 In stock |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 0.0092 - £ 0.0107 | 13396 In stock |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Green
|
|
||
| £ 0.0909 - £ 0.1064 | Request the lead time here |
4.016 in
102.0 mm
|
14.488 in
368.0 mm
|
Green
|
|
||
| £ 0.0092 - £ 0.0107 | 12989 In stock |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Green
|
|
||
| £ 0.0909 - £ 0.1064 | 14557 In stock |
4.016 in
102.0 mm
|
14.488 in
368.0 mm
|
Green
|
|
||
| 10244302 | £ 0.0092 - £ 0.0107 | 74477 In stock |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Red
|
|
|
| £ 0.0233 - £ 0.0273 | 69486 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Red