10150269
BT-6-10-BL
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0616 |
| 5000 + | £ 0.0555 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Green |
|---|---|
| Head Shape | Oval |
| Maximum Cable Bundle Diameter | 44.5 mm |
| Maximum Cable Bundle Diameter | 1.752 in |
| Overall Length | 6 in |
| Overall Length | 152.4 mm |
| Full Material | Polypropylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue