BT-5-10-BK
Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0691 |
5000 - 9999 | £ 0.0676 |
10000 - 24999 | £ 0.0662 |
25000 + | £ 0.0648 |
Colour | Black |
---|---|
Head Shape | Oval |
Maximum Cable Bundle Diameter | 31.8 mm |
Maximum Cable Bundle Diameter | 1.252 in |
Overall Length | 127.0 mm |
Overall Length | 5 in |
Full Material | Polypropylene |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue