Quantity | Unit price |
---|---|
1 - 499 | £ 2.88 |
500 - 999 | £ 2.16 |
1000 + | £ 1.87 |
d1 | 16.0 |
---|---|
d2 | 15.2 |
d3 | 14.7 |
d4 | 12.2 |
d5 min | 1.7 |
h1 | 3.7 |
h2 | 2.2 |
l1 | 1.1 |
l2 | 1.0 |
Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue