| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 46.2978 |
| 10 - 24 | £ 41.667 |
| 25 - 49 | £ 39.3516 |
| 50 - 99 | £ 37.0362 |
| 100 - 249 | £ 34.7208 |
| 250 + | £ 32.4054 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | 50.0 |
|---|---|
| l1 | 100.0 |
| Tolerance µ tol. h6 | +0,-16 |
| Material | 303 Stainless Steel |
| 1% Yield strength (Rp1.0) | 225 Nmm2 |
| Tensile strength (Rm) | 500 - 750 Nmm2 |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue