Quantity | Unit price |
---|---|
1 - 9 | £ 57.5484 |
10 - 24 | £ 51.7956 |
25 - 49 | £ 48.9192 |
50 - 99 | £ 46.0428 |
100 - 249 | £ 43.1664 |
250 + | £ 40.2798 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d1 | 16.0 |
---|---|
l1 | 800.0 |
Tolerance µ tol. h6 | 0.6 |
Material | 303 Stainless Steel |
1% Yield strength (Rp1.0) | 225 Nmm2 |
Tensile strength (Rm) | 500 - 750 Nmm2 |
Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue