Menu Search

Square Tube Inserts

In stock

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
311 results
Product SKUs information
Essentra Part Number Price range Availability AxA h Colour Material Finish t Type View
£ 0.0511 - £ 0.0908 4750 In stock
12.7 mm
11.5 mm
Mid Grey
LDPE - PIR
Polished
£ 0.5091 - £ 1.0692 1700 In stock
45.0 mm
14.5 mm
Mid Grey
LDPE - PIR
Polished
3.0 mm
£ 0.1063 - £ 0.1395 Request the lead time here
22.0 mm
11.5 mm
Mid Grey
LDPE - PIR
Eroded
2.5 mm
£ 3.6144 - £ 3.6853 389 In stock
60.0 mm
24.0 mm
Mid Grey
PE
Eroded
3.5 mm
1
£ 4.3348 - £ 4.4174 125 In stock
80.0 mm
24.0 mm
White
PE
Eroded
5.0 mm
1
£ 0.1245 - £ 0.1555 6750 In stock
25.4 mm
11.5 mm
Mid Grey
LDPE - PIR
Polished
2.5 mm
£ 0.0917 - £ 0.1215 7250 In stock
20.0 mm
11.5 mm
Mid Grey
LDPE - PIR
Eroded
2.5 mm
£ 0.2986 - £ 0.311 4776 In stock
25.0 mm
12.0 mm
Mid Grey
PE
Eroded
2.0 mm
1
£ 0.2366 - £ 0.2463 5100 In stock
30.0 mm
12.0 mm
Black
PE
Eroded
2.0 mm
1
£ 0.1568 - £ 0.4051 1050 In stock
32.0 mm
11.5 mm
Mid Grey
LDPE - PIR
Eroded
3.0 mm
£ 0.1021 - £ 0.1176 2500 In stock
20.0 mm
11.5 mm
Yellow
LDPE - PIR
Eroded
2.5 mm
1
£ 0.4912 - £ 1.0316 2400 In stock
38.0 mm
14.5 mm
Dark Grey
LDPE - PIR
Eroded
3.0 mm
1
£ 0.0977 - £ 0.1176 Request the lead time here
19.0 mm
11.5 mm
Red
LDPE - PIR
Eroded
2.5 mm
1
£ 7.9128 - £ 8.0779 5 In stock
100.0 mm
24.0 mm
White
PE
Eroded
4.0 mm
1
£ 6.344 - £ 6.4816 26 In stock
110.0 mm
24.5 mm
Mid Grey
PE
Eroded
5.0 mm
1
£ 1.7064 - £ 3.6412 140 In stock
75.0 mm
22.0 mm
White
LDPE - PIR
Eroded
4.0 mm
£ 1.2536 - £ 1.3059 2550 In stock
50.0 mm
20.0 mm
White
PE
Eroded
4.0 mm
1
£ 1.7722 - £ 1.8527 Request the lead time here
55.0 mm
14.5 mm
Mid Grey
PE
Eroded
4.0 mm
1
£ 3.6144 - £ 3.6853 12326 In stock
60.0 mm
24.0 mm
Black
PE
Eroded
3.5 mm
1
£ 1.7064 - £ 3.6381 200 In stock
75.0 mm
22.0 mm
Mid Grey
LDPE - PIR
Eroded
4.0 mm
1
  • of 16
Square Tube Insert 12.7 mm 11.5 mm 2.0 mm 0.8 mm Mid Grey PE

10077719

Price Range
£ 0.0908 - £ 0.0511

Stock Levels
4750 In stock
Attributes
  • AxA
    12.7 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Square Tube Insert 45.0 mm 14.5 mm 3.0 mm 1.0 mm Mid Grey PE

10077757

Price Range
£ 1.0692 - £ 0.5091

Stock Levels
1700 In stock
Attributes
  • AxA
    45.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 22.0 mm 11.5 mm 2.5 mm 0.8 mm Mid Grey PE

10077801

Price Range
£ 0.1395 - £ 0.1063

Stock Levels
Request the lead time here
Attributes
  • AxA
    22.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 60.0 mm 24.0 mm 3.5 mm 1.5 mm Mid Grey PE

10327012

Price Range
£ 3.6853 - £ 3.6144

Stock Levels
389 In stock
Attributes
  • AxA
    60.0 mm
  • h
    24.0 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.5 mm
Square Tube Insert 80.0 mm 24.0 mm 5.0 mm 3.0 mm White PE

10181126

Price Range
£ 4.4174 - £ 4.3348

Stock Levels
125 In stock
Attributes
  • AxA
    80.0 mm
  • h
    24.0 mm
  • h1
    8.0 mm
  • T1
    5.0 mm
  • T2
    3.0 mm
Square Tube Insert 25.4 mm 11.5 mm 2.5 mm 1.0 mm Mid Grey PE

10077740

Price Range
£ 0.1555 - £ 0.1245

Stock Levels
6750 In stock
Attributes
  • AxA
    25.4 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 20.0 mm 11.5 mm 2.5 mm 0.8 mm Mid Grey PE

10077795

Price Range
£ 0.1215 - £ 0.0917

Stock Levels
7250 In stock
Attributes
  • AxA
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 25.0 mm 12.0 mm 2.0 mm 1.5 mm Mid Grey PE

10180969

Price Range
£ 0.311 - £ 0.2986

Stock Levels
4776 In stock
Attributes
  • AxA
    25.0 mm
  • h
    12.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 30.0 mm 12.0 mm 2.0 mm 1.5 mm Black PE

10181003

Price Range
£ 0.2463 - £ 0.2366

Stock Levels
5100 In stock
Attributes
  • AxA
    30.0 mm
  • h
    12.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 32.0 mm 11.5 mm 3.0 mm 1.0 mm Mid Grey PE

10080566

Price Range
£ 0.4051 - £ 0.1568

Stock Levels
1050 In stock
Attributes
  • AxA
    32.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 20.0 mm 11.5 mm 2.5 mm 0.8 mm Yellow PE

10081402

Price Range
£ 0.1176 - £ 0.1021

Stock Levels
2500 In stock
Attributes
  • AxA
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 38.0 mm 14.5 mm 3.0 mm 1.0 mm Dark Grey PE

10080894

Price Range
£ 1.0316 - £ 0.4912

Stock Levels
2400 In stock
Attributes
  • AxA
    38.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 19.0 mm 11.5 mm 2.5 mm 0.8 mm Red PE

10081280

Price Range
£ 0.1176 - £ 0.0977

Stock Levels
Request the lead time here
Attributes
  • AxA
    19.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 100.0 mm 24.0 mm 4.0 mm 2.0 mm White PE

10181164

Price Range
£ 8.0779 - £ 7.9128

Stock Levels
5 In stock
Attributes
  • AxA
    100.0 mm
  • h
    24.0 mm
  • h1
    7.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 110.0 mm 24.5 mm 5.0 mm 3.0 mm Mid Grey PE

10181201

Price Range
£ 6.4816 - £ 6.344

Stock Levels
26 In stock
Attributes
  • AxA
    110.0 mm
  • h
    24.5 mm
  • h1
    6.0 mm
  • T1
    5.0 mm
  • T2
    3.0 mm
Square Tube Insert 75.0 mm 22.0 mm 4.0 mm 2.0 mm White PE

10080177

Price Range
£ 3.6412 - £ 1.7064

Stock Levels
140 In stock
Attributes
  • AxA
    75.0 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 50.0 mm 20.0 mm 4.0 mm 1.5 mm White PE

10181065

Price Range
£ 1.3059 - £ 1.2536

Stock Levels
2550 In stock
Attributes
  • AxA
    50.0 mm
  • h
    20.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    1.5 mm
Square Tube Insert 55.0 mm 14.5 mm 4.0 mm 2.0 mm Mid Grey PE

10584446

Price Range
£ 1.8527 - £ 1.7722

Stock Levels
Request the lead time here
Attributes
  • AxA
    55.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 60.0 mm 24.0 mm 3.5 mm 1.5 mm Black PE

10327029

Price Range
£ 3.6853 - £ 3.6144

Stock Levels
12326 In stock
Attributes
  • AxA
    60.0 mm
  • h
    24.0 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.5 mm
Square Tube Insert 75.0 mm 22.0 mm 4.0 mm 2.0 mm Mid Grey PE

10080603

Price Range
£ 3.6381 - £ 1.7064

Stock Levels
200 In stock
Attributes
  • AxA
    75.0 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm