Menu Search

Square Tube Inserts

In stock

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
311 results
Product SKUs information
Essentra Part Number Price range Availability AxA h Colour Material Finish t Type View
£ 0.6633 - £ 0.6941 25 In stock
60.0 mm
14.5 mm
White
LDPE - PIR
Eroded
3.0 mm
1
£ 0.1085 - £ 0.1158 Request the lead time here
22.0 mm
11.5 mm
White
LDPE - PIR
Eroded
2.5 mm
1
£ 0.9949 - £ 2.0894 200 In stock
60.0 mm
24.3 mm
Dark Grey
LDPE - PIR
Eroded
4.0 mm
1
£ 0.0743 - £ 0.1006 Request the lead time here
16.0 mm
11.5 mm
Mid Grey
LDPE - PIR
Eroded
2.5 mm
1
10078013 £ 0.5091 - £ 1.0692 200 In stock
45.0 mm
14.5 mm
Dark Grey
LDPE - PIR
Eroded
3.0 mm
1
£ 0.7981 - £ 1.6761 1200 In stock
50.8 mm
14.5 mm
White
LDPE - PIR
Eroded
3.0 mm
1
£ 0.0511 - £ 0.0756 2500 In stock
12.7 mm
11.5 mm
White
LDPE - PIR
Eroded
2.0 mm
1
£ 0.9137 - £ 0.9314 Request the lead time here
63.5 mm
14.5 mm
White
LDPE - PIR
Eroded
3.0 mm
1
£ 0.0917 - £ 0.1011 1750 In stock
20.0 mm
11.5 mm
White
LDPE - PIR
Eroded
2.5 mm
1
£ 0.052 - £ 0.0756 Request the lead time here
13.0 mm
11.5 mm
White
LDPE - PIR
Eroded
2.0 mm
1
£ 0.1568 - £ 0.4051 Request the lead time here
32.0 mm
11.5 mm
Dark Grey
LDPE - PIR
Eroded
3.0 mm
1
£ 0.4568 - £ 0.9594 500 In stock
40.0 mm
27.0 mm
White
LDPE - PIR
Eroded
3.0 mm
1
10077665 £ 0.1245 - £ 0.1295 Request the lead time here
25.4 mm
11.5 mm
White
LDPE - PIR
Eroded
2.5 mm
1
£ 0.2146 - £ 0.4696 900 In stock
60.0 mm
24.3 mm
Mid Grey
LDPE - PIR
Eroded
4.0 mm
1
£ 0.0743 - £ 0.0926 Request the lead time here
16.0 mm
11.5 mm
White
LDPE - PIR
Eroded
2.5 mm
1
£ 0.6633 - £ 0.6863 1250 In stock
60.0 mm
24.3 mm
White
LDPE - PIR
Eroded
4.0 mm
1
£ 0.0916 - £ 0.1215 1250 In stock
19.0 mm
11.5 mm
Dark Grey
LDPE - PIR
Eroded
2.5 mm
1
£ 0.0743 - £ 0.0838 2000 In stock
16.0 mm
11.5 mm
Black
PE
Polished
2.5 mm
1
10077061 £ 0.0968 - £ 0.1295 250 In stock
25.0 mm
11.5 mm
Black
LDPE
Polished
2.5 mm
10077184 £ 0.4568 - £ 0.9594 49300 In stock
40.0 mm
14.5 mm
Black
LDPE
Polished
3.0 mm
  • of 16
Square Tube Insert 60.0 mm 14.5 mm 3.0 mm 1.0 mm White PE

10077696

Price Range
£ 0.6941 - £ 0.6633

Stock Levels
25 In stock
Attributes
  • AxA
    60.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 22.0 mm 11.5 mm 2.5 mm 0.8 mm White PE

10077658

Price Range
£ 0.1158 - £ 0.1085

Stock Levels
Request the lead time here
Attributes
  • AxA
    22.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 60.0 mm 24.3 mm 4.0 mm 3.0 mm Dark Grey PE

10081112

Price Range
£ 2.0894 - £ 0.9949

Stock Levels
200 In stock
Attributes
  • AxA
    60.0 mm
  • h
    24.3 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    3.0 mm
Square Tube Insert 16.0 mm 11.5 mm 2.5 mm 0.8 mm Mid Grey PE

10077771

Price Range
£ 0.1006 - £ 0.0743

Stock Levels
Request the lead time here
Attributes
  • AxA
    16.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 45.0 mm 14.5 mm 3.0 mm 1.0 mm Dark Grey PE

10078013

Price Range
£ 1.0692 - £ 0.5091

Stock Levels
200 In stock
Attributes
  • AxA
    45.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 50.8 mm 14.5 mm 3.0 mm 1.0 mm White PE

10077689

Price Range
£ 1.6761 - £ 0.7981

Stock Levels
1200 In stock
Attributes
  • AxA
    50.8 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 12.7 mm 11.5 mm 2.0 mm 0.8 mm White PE

10077610

Price Range
£ 0.0756 - £ 0.0511

Stock Levels
2500 In stock
Attributes
  • AxA
    12.7 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Square Tube Insert 63.5 mm 14.5 mm 3.0 mm 1.0 mm White PE

10080146

Price Range
£ 0.9314 - £ 0.9137

Stock Levels
Request the lead time here
Attributes
  • AxA
    63.5 mm
  • h
    14.5 mm
  • h1
    6.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 20.0 mm 11.5 mm 2.5 mm 0.8 mm White PE

10077641

Price Range
£ 0.1011 - £ 0.0917

Stock Levels
1750 In stock
Attributes
  • AxA
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 13.0 mm 11.5 mm 2.0 mm 0.8 mm White PE

10077627

Price Range
£ 0.0756 - £ 0.052

Stock Levels
Request the lead time here
Attributes
  • AxA
    13.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Square Tube Insert 32.0 mm 11.5 mm 3.0 mm 1.0 mm Dark Grey PE

10080887

Price Range
£ 0.4051 - £ 0.1568

Stock Levels
Request the lead time here
Attributes
  • AxA
    32.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 40.0 mm 27.0 mm 3.0 mm 1.0 mm White PE

10077672

Price Range
£ 0.9594 - £ 0.4568

Stock Levels
500 In stock
Attributes
  • AxA
    40.0 mm
  • h
    27.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 25.4 mm 11.5 mm 2.5 mm 1.0 mm White PE

10077665

Price Range
£ 0.1295 - £ 0.1245

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.4 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 60.0 mm 24.3 mm 4.0 mm 3.0 mm Mid Grey PE

10081099

Price Range
£ 0.4696 - £ 0.2146

Stock Levels
900 In stock
Attributes
  • AxA
    60.0 mm
  • h
    24.3 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    3.0 mm
Square Tube Insert 16.0 mm 11.5 mm 2.5 mm 0.8 mm White PE

10077634

Price Range
£ 0.0926 - £ 0.0743

Stock Levels
Request the lead time here
Attributes
  • AxA
    16.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 60.0 mm 24.3 mm 4.0 mm 3.0 mm White PE

10081075

Price Range
£ 0.6863 - £ 0.6633

Stock Levels
1250 In stock
Attributes
  • AxA
    60.0 mm
  • h
    24.3 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    3.0 mm
Square Tube Insert 19.0 mm 11.5 mm 2.5 mm 0.8 mm Dark Grey PE

10077894

Price Range
£ 0.1215 - £ 0.0916

Stock Levels
1250 In stock
Attributes
  • AxA
    19.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 16.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

10077023

Price Range
£ 0.0838 - £ 0.0743

Stock Levels
2000 In stock
Attributes
  • AxA
    16.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 25.0 mm 11.5 mm 2.5 mm 1.0 mm Black PE

10077061

Price Range
£ 0.1295 - £ 0.0968

Stock Levels
250 In stock
Attributes
  • AxA
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Tube Insert 40.0 mm 3.0 mm 1.0 mm Black LDPE

10077184

Price Range
£ 0.9594 - £ 0.4568

Stock Levels
49300 In stock
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm