Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.6633 - £ 0.6941 | 25 In stock |
2.362 in
60.0 mm
|
0.571 in
14.5 mm
|
White
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.1085 - £ 0.1158 | Request the lead time here |
0.866 in
22.0 mm
|
0.453 in
11.5 mm
|
White
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.9949 - £ 2.0894 | 200 In stock |
2.362 in
60.0 mm
|
0.957 in
24.3 mm
|
Dark Grey
|
LDPE - PIR
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
| £ 0.0743 - £ 0.1006 | Request the lead time here |
0.63 in
16.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| 10078013 | £ 0.5091 - £ 1.0692 | 200 In stock |
1.772 in
45.0 mm
|
0.571 in
14.5 mm
|
Dark Grey
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
1
|
|
| £ 0.7981 - £ 1.6761 | 1200 In stock |
2 in
50.8 mm
|
0.571 in
14.5 mm
|
White
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.0511 - £ 0.0756 | 2500 In stock |
0.5 in
12.7 mm
|
0.453 in
11.5 mm
|
White
|
LDPE - PIR
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.9137 - £ 0.9314 | Request the lead time here |
2.5 in
63.5 mm
|
0.571 in
14.5 mm
|
White
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.0917 - £ 0.1011 | 1750 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
White
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.052 - £ 0.0756 | Request the lead time here |
0.512 in
13.0 mm
|
0.453 in
11.5 mm
|
White
|
LDPE - PIR
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.1568 - £ 0.4051 | Request the lead time here |
1.26 in
32.0 mm
|
0.453 in
11.5 mm
|
Dark Grey
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.4568 - £ 0.9594 | 500 In stock |
1.575 in
40.0 mm
|
1.063 in
27.0 mm
|
White
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| 10077665 | £ 0.1245 - £ 0.1295 | Request the lead time here |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
White
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
|
| £ 0.2146 - £ 0.4696 | 900 In stock |
2.362 in
60.0 mm
|
0.957 in
24.3 mm
|
Mid Grey
|
LDPE - PIR
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
| £ 0.0743 - £ 0.0926 | Request the lead time here |
0.63 in
16.0 mm
|
0.453 in
11.5 mm
|
White
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.6633 - £ 0.6863 | 1250 In stock |
2.362 in
60.0 mm
|
0.957 in
24.3 mm
|
White
|
LDPE - PIR
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
| £ 0.0916 - £ 0.1215 | 1250 In stock |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
Dark Grey
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.0743 - £ 0.0838 | 2000 In stock |
0.63 in
16.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
| 10077061 | £ 0.0968 - £ 0.1295 | 250 In stock |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Polished
|
0.098 in
2.5 mm
|
|
|
| 10077184 | £ 0.4568 - £ 0.9594 | 49300 In stock |
1.575 in
40.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE
|
Polished
|
0.118 in
3.0 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue