Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.018 - £ 2.3853 | 600 In stock |
0.984 in
25.0 mm
|
0.315 in
8.0 mm
|
Black
|
ABS
|
Chrome
|
0.059 in
1.5 mm
|
2
|
||
| £ 0.7233 - £ 1.7281 | Request the lead time here |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
Black
|
ABS
|
Chrome
|
0.039 in
1.0 mm
|
2
|
||
| £ 0.7847 - £ 0.8351 | 600 In stock |
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
Black
|
ABS
|
Chrome
|
0.039 in
1.0 mm
|
2
|
||
| £ 2.6533 - £ 6.0747 | Request the lead time here |
1.969 in
50.0 mm
|
0.394 in
10.0 mm
|
Silver
|
ABS
|
Chrome
|
0.047 in
1.2 mm
|
2
|
||
| £ 0.9091 - £ 2.1339 | Request the lead time here |
0.984 in
25.0 mm
|
0.315 in
8.0 mm
|
Silver
|
ABS
|
Chrome
|
0.079 in
2.0 mm
|
2
|
||
| £ 0.701 - £ 1.6757 | Request the lead time here |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
Silver
|
ABS
|
Chrome
|
0.039 in
1.0 mm
|
2
|
||
| £ 8.766 - £ 8.9449 | 592 In stock |
4.724 in
120.0 mm
|
0.984 in
25.0 mm
|
Mid Grey
|
PE
|
Eroded
|
0.197 in
5.0 mm
|
1
|
||
| £ 0.1568 - £ 0.4051 | 1050 In stock |
1.26 in
32.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
|
||
| 10080597 | £ 1.7477 - £ 3.6639 | 900 In stock |
2.559 in
65.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
1
|
|
| £ 0.4912 - £ 1.0316 | 2400 In stock |
1.496 in
38.0 mm
|
0.571 in
14.5 mm
|
Dark Grey
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.1021 - £ 0.1176 | 2000 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Blue
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.1244 - £ 0.127 | 2952 In stock |
0.63 in
16.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.1244 - £ 0.127 | 4473 In stock |
0.63 in
16.0 mm
|
0.453 in
11.5 mm
|
White
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| £ 1.7064 - £ 1.9868 | 1400 In stock |
2.953 in
75.0 mm
|
0.866 in
22.0 mm
|
Dark Grey
|
LDPE - PIR
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
| 10077702 | £ 0.9756 - £ 1.7494 | 210 In stock |
3.15 in
80.0 mm
|
0.866 in
22.0 mm
|
White
|
LDPE - PIR
|
Eroded
|
0.157 in
4.0 mm
|
|
|
| £ 0.1245 - £ 0.1555 | 6750 In stock |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
LDPE - PIR
|
Polished
|
0.098 in
2.5 mm
|
|
||
| £ 1.7064 - £ 3.6412 | 140 In stock |
2.953 in
75.0 mm
|
0.866 in
22.0 mm
|
White
|
LDPE - PIR
|
Eroded
|
0.157 in
4.0 mm
|
|
||
| £ 0.0917 - £ 0.1215 | 7000 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
|
||
| £ 1.1628 - £ 2.4419 | 100 In stock |
2.559 in
65.0 mm
|
0.571 in
14.5 mm
|
White
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
|
||
| £ 0.0582 - £ 0.1973 | 1200 In stock |
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
LDPE - PIR
|
Eroded
|
0.079 in
2.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue