Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.5229 - £ 0.5435 | 549 In stock |
1.26 in
32.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Eroded
|
0.138 in
3.5 mm
|
1
|
||
| £ 0.8362 - £ 0.8717 | 5688 In stock |
1.575 in
40.0 mm
|
0.571 in
14.5 mm
|
White
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.9564 - £ 0.9963 | 953 In stock |
1.772 in
45.0 mm
|
0.571 in
14.5 mm
|
White
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| £ 1.018 - £ 2.3853 | 600 In stock |
0.984 in
25.0 mm
|
0.315 in
8.0 mm
|
Black
|
ABS
|
Chrome
|
0.059 in
1.5 mm
|
2
|
||
| 10077368 | £ 0.1245 - £ 0.1295 | 86250 In stock |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Eroded
|
0.098 in
2.5 mm
|
|
|
| 10077405 | £ 0.5091 - £ 1.0692 | 100 In stock |
1.772 in
45.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE
|
Eroded
|
0.118 in
3.0 mm
|
|
|
| 10077443 | £ 1.4587 - £ 3.0633 | 5685 In stock |
2.756 in
70.0 mm
|
0.866 in
22.0 mm
|
Black
|
LDPE
|
Eroded
|
0.157 in
4.0 mm
|
|
|
| £ 0.0743 - £ 0.0838 | 1750 In stock |
0.63 in
16.0 mm
|
0.453 in
11.5 mm
|
White
|
LDPE - PIR
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
| 10077375 | £ 0.1389 - £ 0.1973 | 77800 In stock |
1.181 in
30.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Eroded
|
0.118 in
3.0 mm
|
|
|
| £ 0.4018 - £ 0.4183 | 15943 In stock |
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
Mid Grey
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.6605 - £ 0.688 | 408 In stock |
1.378 in
35.0 mm
|
0.571 in
14.5 mm
|
White
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.9255 - £ 0.9652 | 6127 In stock |
1.575 in
40.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.1279 - £ 0.1305 | 4163 In stock |
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.1857 - £ 0.194 | 1700 In stock |
0.866 in
22.0 mm
|
0.453 in
11.5 mm
|
White
|
PE
|
Eroded
|
0.138 in
3.5 mm
|
1
|
||
| 10077412 | £ 0.6536 - £ 1.3727 | 29900 In stock |
1.969 in
50.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE
|
Eroded
|
0.118 in
3.0 mm
|
|
|
| 10077450 | £ 3.399 - £ 7.138 | 2175 In stock |
3.15 in
80.0 mm
|
0.866 in
22.0 mm
|
Black
|
LDPE
|
Eroded
|
0.157 in
4.0 mm
|
|
|
| £ 0.0917 - £ 0.1011 | 2000 In stock |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
White
|
LDPE - PIR
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
| £ 1.1628 - £ 2.4419 | 100 In stock |
2.559 in
65.0 mm
|
0.571 in
14.5 mm
|
White
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
|
||
| £ 0.0582 - £ 0.1973 | 1200 In stock |
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
LDPE - PIR
|
Eroded
|
0.079 in
2.0 mm
|
|
||
| 10080597 | £ 1.7477 - £ 3.6639 | 900 In stock |
2.559 in
65.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
1
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue