Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0917 - £ 0.1215 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Dark Grey
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.2504 - £ 0.3844 | 6600 In stock |
1.496 in
38.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE
|
Polished
|
0.118 in
3.0 mm
|
|
||
| £ 1.7064 - £ 3.6412 | 160 In stock |
2.953 in
75.0 mm
|
0.866 in
22.0 mm
|
Black
|
PE
|
Polished
|
0.157 in
4.0 mm
|
1
|
||
| £ 0.3055 - £ 0.3999 | 900 In stock |
1.575 in
40.0 mm
|
0.571 in
14.5 mm
|
Dark Grey
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| £ 2.2568 - £ 4.7394 | 100 In stock |
3 in
76.2 mm
|
0.866 in
22.0 mm
|
Black
|
PE
|
Polished
|
0.157 in
4.0 mm
|
1
|
||
| £ 0.6536 - £ 1.3727 | 1400 In stock |
1.969 in
50.0 mm
|
0.571 in
14.5 mm
|
Dark Grey
|
LDPE - PIR
|
Polished
|
0.118 in
3.0 mm
|
1
|
||
| 10077979 | £ 0.1245 - £ 0.1555 | 750 In stock |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
Dark Grey
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
|
| £ 0.0582 - £ 0.1646 | 16600 In stock |
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
| £ 1.1628 - £ 2.4419 | 250 In stock |
2.559 in
65.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.1568 - £ 0.338 | 1500 In stock |
1.26 in
32.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Eroded
|
0.118 in
3.0 mm
|
|
||
| £ 1.7339 - £ 3.6412 | 3120 In stock |
2.953 in
75.0 mm
|
0.866 in
22.0 mm
|
Black
|
LDPE
|
Eroded
|
0.157 in
4.0 mm
|
|
||
| £ 0.1568 - £ 0.338 | Request the lead time here |
1.26 in
32.0 mm
|
0.453 in
11.5 mm
|
White
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
|
||
| £ 0.9949 - £ 2.0894 | 47050 In stock |
2.362 in
60.0 mm
|
0.957 in
24.3 mm
|
Dark Grey
|
LDPE - PIR
|
Polished
|
0.157 in
4.0 mm
|
1
|
||
| £ 0.1162 - £ 0.1506 | 13354 In stock |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
Red
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.1293 - £ 0.1506 | Request the lead time here |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
Yellow
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.1131 - £ 0.2376 | Request the lead time here |
0.984 in
25.0 mm
|
0.457 in
11.6 mm
|
Black
|
LDPE - PIR
|
Polished
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.4857 - £ 1.1946 | 250 In stock |
1.748 in
44.4 mm
|
0.618 in
15.7 mm
|
Black
|
LDPE - PIR
|
Polished
|
0.079 in
2.0 mm
|
|
||
| £ 3.5959 - £ 11.4101 | 6309 In stock |
3.543 in
90.0 mm
|
0.827 in
21.0 mm
|
Black
|
PE
|
Eroded
|
0.197 in
5.0 mm
|
1
|
||
| £ 0.0542 - £ 0.1427 | Request the lead time here |
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
2
|
||
| 10376911 | £ 0.0833 - £ 0.1751 | 3250 In stock |
0.787 in
20.0 mm
|
0.638 in
16.2 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1