Quantity | Unit price |
---|---|
40 - 399 | £ 0.9886 |
400 - 3999 | £ 0.4705 |
4000 + | £ 0.4606 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
AxA | 50.0 mm |
---|---|
AxA | 1.969 in |
h | 19.2 mm |
h | 0.756 in |
h1 | 0.22 in |
h1 | 5.6 mm |
T1 | 0.15 in |
T1 | 3.8 mm |
T2 | 2.3 mm |
T2 | 0.091 in |
Full Material | Polyethylene |
Colour | Black |
Finish | Polished |
Type | 1 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue