10081082
111814
| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 1.7726 |
| 250 + | £ 0.9949 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| AxA | 60.0 mm |
|---|---|
| AxA | 2.362 in |
| h | 24.3 mm |
| h | 0.957 in |
| h1 | 5.0 mm |
| h1 | 0.197 in |
| T1 | 0.157 in |
| T1 | 4.0 mm |
| T2 | 2.0 mm |
| T2 | 0.079 in |
| Full Material | Polyethylene |
| Colour | Mid Grey |
| Finish | Polished |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue