10080924
111773
| Quantity | Unit price |
|---|---|
| 20 - 199 | £ 4.7394 |
| 200 - 999 | £ 2.2568 |
| 1000 + | £ 2.2155 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| AxA | 3 in |
|---|---|
| AxA | 76.2 mm |
| h | 22.0 mm |
| h | 0.866 in |
| h1 | 0.236 in |
| h1 | 6.0 mm |
| T1 | 4.0 mm |
| T1 | 0.157 in |
| T2 | 2.0 mm |
| T2 | 0.079 in |
| Full Material | Polyethylene |
| Colour | Dark Grey |
| Finish | Eroded |
| Type | 1 |
| Commodity Code | 3926300090 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue