Quantity | Unit price |
---|---|
125 - 1249 | £ 0.2368 |
1250 + | £ 0.1389 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
AxA | 30.0 mm |
---|---|
AxA | 1.181 in |
h | 11.5 mm |
h | 0.453 in |
h1 | 5.0 mm |
h1 | 0.197 in |
T1 | 3.0 mm |
T1 | 0.118 in |
T2 | 1.0 mm |
T2 | 0.039 in |
Full Material | Polyethylene |
Colour | Dark Grey |
Finish | Eroded |
Type | 1 |
Commodity Code | 3926300090 |
Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue